Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG1.5-60R1J15 $84.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2033
84.92
CG1.5-60R1J16 $83.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2034
83.21
CG1.5-60R1J17 $83.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2035
83.21
CG1.5-60R1J18 $83.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2036
83.21
CG1.5-60R1J19 $83.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2037
83.21
CG1.5-60R1J20 $83.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2038
83.21
CG1.5-60R1J22 $83.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2039
83.21
CG1.5-80R1 $55.38 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 1.5 N/A H1 N/A
2040
55.38
CG1.5-80R1J15 $87.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2041
87.48
CG1.5-80R1J16 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2042
99.45
CG1.5-80R1J17 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2043
99.45
CG1.5-80R1J18 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2044
99.45
CG1.5-80R1J19 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2045
99.45
CG1.5-80R1J20 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2046
99.45
CG1.5-80R1J22 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2047
99.45
CG1.5-80R1J25 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2048
99.45
CG1.5-80R1J28 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2049
99.45
CG1.5-80R1J30 $99.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 1.5 N/A H1K N/A
2050
99.45
CG2-20L1 $26.18 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2 N/A H1 N/A
2051
26.18
CG2-20L1J12 $53.96 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2052
53.96
CG2-20L1J14 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2053
67.2
CG2-20L1J15 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2054
67.2
CG2-20L1J16 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2055
67.2
CG2-20L1J17 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2056
67.2
CG2-20L2 $26.18 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 2 N/A H1 N/A
2057
26.18
Unit of Measure
1 2 3 4 5 »