Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2-20L2J12 $53.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2058
53.96
CG2-20L2J14 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2059
67.2
CG2-20L2J15 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2060
67.2
CG2-20L2J16 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2061
67.2
CG2-20L2J17 $67.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A H1K N/A
2062
67.2
CG2-20R1 $22.14 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2 N/A H1 N/A
2063
22.14
CG2-20R1J12 $50.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2064
50.19
CG2-20R1J14 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2065
63.57
CG2-20R1J15 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2066
63.57
CG2-20R1J16 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2067
63.57
CG2-20R1J17 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2068
63.57
CG2-20R2 $22.14 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Right Hand N/A 2 N/A H1 N/A
2069
22.14
CG2-20R2J12 $50.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2070
50.19
CG2-20R2J14 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2071
63.57
CG2-20R2J15 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2072
63.57
CG2-20R2J16 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2073
63.57
CG2-20R2J17 $63.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2074
63.57
CG2-30L1 $36.08 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2 N/A H1 N/A
2075
36.08
CG2-30L1J12 $63.62 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2076
63.62
CG2-30L1J14 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2077
76.93
CG2-30L1J15 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2078
76.93
CG2-30L1J16 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2079
76.93
CG2-30L1J17 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2080
76.93
CG2-30L1J18 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2081
76.93
CG2-30L1J19 $76.93 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2082
76.93
Unit of Measure
1 2 3 4 5 »