Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2-30R2J15 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2108
72.45
CG2-30R2J16 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2109
72.45
CG2-30R2J17 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2110
72.45
CG2-30R2J18 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2111
72.45
CG2-30R2J19 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2112
72.45
CG2-30R2J20 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2113
72.45
CG2-30R2J22 $72.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Right Hand N/A 2 N/A H1K N/A
2114
72.45
CG2-40L1 $49.63 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2 N/A H1 N/A
2115
49.63
CG2-40L1J12 $80.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2116
80.05
CG2-40L1J14 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2117
93.25
CG2-40L1J15 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2118
93.25
CG2-40L1J16 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2119
93.25
CG2-40L1J17 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2120
93.25
CG2-40L1J18 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2121
93.25
CG2-40L1J19 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2122
93.25
CG2-40L1J20 $93.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2123
93.25
CG2-40L1J22 $91.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2124
91.53
CG2-40L1J25 $91.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A H1K N/A
2125
91.53
CG2-40R1 $44.66 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Right Hand N/A 2 N/A H1 N/A
2126
44.66
CG2-40R1J12 $75.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2127
75.29
CG2-40R1J14 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2128
88.61
CG2-40R1J15 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2129
88.61
CG2-40R1J16 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2130
88.61
CG2-40R1J17 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2131
88.61
CG2-40R1J18 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2132
88.61
Unit of Measure
« 6 7 8 9 10 »