Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gray-Iron-Worm-Wheels--CG-
Gray-Iron-Worm-Wheels--CG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Number of Start

Hand of Thread

Module

Shape

Internal ID

Sell Price 1 Value

CG2-40R1J19 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2133
88.61
CG2-40R1J20 $88.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2134
88.61
CG2-40R1J22 $86.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2135
86.89
CG2-40R1J25 $86.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Right Hand N/A 2 N/A H1K N/A
2136
86.89
CG2-50L1 $55.52 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A Left Hand N/A 2 N/A HB N/A
2137
55.52
CG2-50L1J12 $86.99 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2138
86.99
CG2-50L1J14 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2139
100.19
CG2-50L1J15 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2140
100.19
CG2-50L1J16 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2141
100.19
CG2-50L1J17 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2142
100.19
CG2-50L1J18 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2143
98.47
CG2-50L1J19 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2144
98.47
CG2-50L1J20 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2145
98.47
CG2-50L1J22 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2146
98.47
CG2-50L1J25 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2147
98.47
CG2-50L1J28 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A Left Hand N/A 2 N/A HBK N/A
2148
98.47
CG2-50L2 $55.52 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A Left Hand N/A 2 N/A HB N/A
2149
55.52
CG2-50L2J12 $86.99 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2150
86.99
CG2-50L2J14 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2151
100.19
CG2-50L2J15 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2152
100.19
CG2-50L2J16 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2153
100.19
CG2-50L2J17 $100.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2154
100.19
CG2-50L2J18 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2155
98.47
CG2-50L2J19 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2156
98.47
CG2-50L2J20 $98.47 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A Left Hand N/A 2 N/A HBK N/A
2157
98.47
Unit of Measure
« 6 7 8 9 10 »