Light-weight products made of MC Nylon can be used without lubrication.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Worm-Wheels--PG-
Plastic-Worm-Wheels--PG-_Dim
Unit of Measure
1 2 3 4 

Item #

Sell Price

CAD

Bore Type

Number of Start

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

PG2.5-20R1 $37.11 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 2.5 N/A 20 N/A H1 N/A
7544
37.11
PG2.5-20R1J12 $61.62 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7545
61.62
PG2.5-20R1J14 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7546
75.12
PG2.5-20R1J15 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7547
75.12
PG2.5-20R1J16 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7548
75.12
PG2.5-20R1J17 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7549
75.12
PG2.5-20R1J18 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7550
75.12
PG2.5-20R1J19 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2.5 N/A 20 N/A H1K N/A
7551
75.12
PG2.5-20R2 $37.11 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 2.5 N/A 20 N/A H1 N/A
7552
37.11
PG2.5-20R2J12 $61.62 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7553
61.62
PG2.5-20R2J14 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7554
75.12
PG2.5-20R2J15 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7555
75.12
PG2.5-20R2J16 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7556
75.12
PG2.5-20R2J17 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7557
75.12
PG2.5-20R2J18 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7558
75.12
PG2.5-20R2J19 $75.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2.5 N/A 20 N/A H1K N/A
7559
75.12
PG2-20R1 $28.12 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 2 N/A 20 N/A H1 N/A
7530
28.12
PG2-20R1J10 $53.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1K N/A
7531
53.83
PG2-20R1J12 $66.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1K N/A
7532
66.03
PG2-20R1J14 $66.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1K N/A
7533
66.03
PG2-20R1J15 $66.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1K N/A
7534
66.03
PG2-20R1J16 $66.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1K N/A
7535
66.03
PG2-20R1J17 $66.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1K N/A
7536
66.03
PG2-20R2 $28.12 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 2 N/A 20 N/A H1 N/A
7537
28.12
PG2-20R2J10 $53.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 20 N/A H1K N/A
7538
53.83
Unit of Measure
1 2 3 4