Light-weight products made of MC Nylon can be used without lubrication.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Worm-Wheels--PG-
Plastic-Worm-Wheels--PG-_Dim
Unit of Measure
1 2 3 4 

Item #

Sell Price

CAD

Bore Type

Number of Start

Module

No. of teeth

Shape

Internal ID

Sell Price 1 Value

PG3-20R2J28 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 3 N/A 20 N/A H1K N/A
7580
86.75
PG3-20R2J30 $86.75 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 3 N/A 20 N/A H1K N/A
7581
86.75
Unit of Measure
1 2 3 4