Suitable for food machinery due to SUS303's rust resistant qualities.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Worms--SUW-
Stainless-Steel-Worms--SUW-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Number of Start

Module

Shape

Bore (A)

Pitch Diameter (N)

Internal ID

Sell Price 1 Value

SUW0.5-R1 $20.81 N/A CAD Icon (for items table) N/A 1 N/A 0.5 N/A W2 N/A 5 mm N/A 11 mm N/A
30341
20.81
SUW0.5-R2 $20.81 N/A CAD Icon (for items table) N/A 2 N/A 0.5 N/A W2 N/A 5 mm N/A 11 mm N/A
30342
20.81
SUW0.8-R1 $27.38 N/A CAD Icon (for items table) N/A 1 N/A 0.8 N/A W2 N/A 6 mm N/A 14 mm N/A
30343
27.38
SUW0.8-R2 $27.38 N/A CAD Icon (for items table) N/A 2 N/A 0.8 N/A W2 N/A 6 mm N/A 14 mm N/A
30344
27.38
SUW1-R1 $36.66 N/A CAD Icon (for items table) N/A 1 N/A 1 N/A W2 N/A 6 mm N/A 16 mm N/A
30345
36.66
SUW1-R2 $36.66 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A W2 N/A 6 mm N/A 16 mm N/A
30346
36.66
SUW1.5-R1 $45.59 N/A CAD Icon (for items table) N/A 1 N/A 1.5 N/A W1 N/A 8 mm N/A 25 mm N/A
30347
45.59
SUW1.5-R1J10 $86.19 N/A CAD Icon (for items table) N/A 1 N/A 1.5 N/A W1K N/A 10 mm N/A 25 mm N/A
30348
86.19
SUW1.5-R1J8 $66.03 N/A CAD Icon (for items table) N/A 1 N/A 1.5 N/A W1T N/A 8 mm N/A 25 mm N/A
30349
66.03
SUW1.5-R2 $45.59 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A W1 N/A 8 mm N/A 25 mm N/A
30350
45.59
SUW1.5-R2J10 $86.19 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A W1K N/A 10 mm N/A 25 mm N/A
30351
86.19
SUW1.5-R2J8 $66.03 N/A CAD Icon (for items table) N/A 2 N/A 1.5 N/A W1T N/A 8 mm N/A 25 mm N/A
30352
66.03
SUW2-R1 $61.30 N/A CAD Icon (for items table) N/A 1 N/A 2 N/A W1 N/A 12 mm N/A 31 mm N/A
30353
61.3
SUW2-R1J12 $88.76 N/A CAD Icon (for items table) N/A 1 N/A 2 N/A W1K N/A 12 mm N/A 31 mm N/A
30354
88.76
SUW2-R1J14 $0.79 N/A CAD Icon (for items table) N/A 1 N/A 2 N/A W1K N/A 14 mm N/A 31 mm N/A
30355
0.79
SUW2-R2 $61.30 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A W1 N/A 12 mm N/A 31 mm N/A
30356
61.3
SUW2-R2J12 $88.76 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A W1K N/A 12 mm N/A 31 mm N/A
30357
88.76
SUW2-R2J14 $0.79 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A W1K N/A 14 mm N/A 31 mm N/A
30358
0.79
SUW2.5-R1 $89.40 N/A CAD Icon (for items table) N/A 1 N/A 2.5 N/A W1 N/A 15 mm N/A 37 mm N/A
30359
89.4
SUW2.5-R1J15 $114.58 N/A CAD Icon (for items table) N/A 1 N/A 2.5 N/A W1K N/A 15 mm N/A 37 mm N/A
30360
114.58
SUW2.5-R1J16 $128.02 N/A CAD Icon (for items table) N/A 1 N/A 2.5 N/A W1K N/A 16 mm N/A 37 mm N/A
30361
128.02
SUW2.5-R1J17 $128.02 N/A CAD Icon (for items table) N/A 1 N/A 2.5 N/A W1K N/A 17 mm N/A 37 mm N/A
30362
128.02
SUW2.5-R2 $89.40 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A W1 N/A 15 mm N/A 37 mm N/A
30363
89.4
SUW2.5-R2J15 $114.58 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A W1K N/A 15 mm N/A 37 mm N/A
30364
114.58
SUW2.5-R2J16 $128.02 N/A CAD Icon (for items table) N/A 2 N/A 2.5 N/A W1K N/A 16 mm N/A 37 mm N/A
30365
128.02
Unit of Measure
1 2