Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Worms--SW-
Steel-Worms--SW-_Dim
Unit of Measure
1 2 3 4 

Item #

Sell Price

CAD

Number of Start

Nominal Lead Angle

Module

Shape

Pitch Diameter (N)

Internal ID

Sell Price 1 Value

SW3-L2J19 $83.75 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1K N/A 44 mm N/A
30435
83.75
SW3-L2J20 $83.75 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1K N/A 44 mm N/A
30436
83.75
SW3-R1 $37.40 N/A CAD Icon (for items table) N/A 1 N/A 3°55' N/A 3 N/A W1 N/A 44 mm N/A
30437
37.4
SW3-R1J17 $79.68 N/A CAD Icon (for items table) N/A 1 N/A 3°55' N/A 3 N/A W1K N/A 44 mm N/A
30438
79.68
SW3-R1J18 $79.68 N/A CAD Icon (for items table) N/A 1 N/A 3°55' N/A 3 N/A W1K N/A 44 mm N/A
30439
79.68
SW3-R1J19 $77.97 N/A CAD Icon (for items table) N/A 1 N/A 3°55' N/A 3 N/A W1K N/A 44 mm N/A
30440
77.97
SW3-R1J20 $77.97 N/A CAD Icon (for items table) N/A 1 N/A 3°55' N/A 3 N/A W1K N/A 44 mm N/A
30441
77.97
SW3-R2 $38.37 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1 N/A 44 mm N/A
30442
38.37
SW3-R2J17 $80.59 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1K N/A 44 mm N/A
30443
80.59
SW3-R2J18 $80.59 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1K N/A 44 mm N/A
30444
80.59
SW3-R2J19 $78.88 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1K N/A 44 mm N/A
30445
78.88
SW3-R2J20 $78.88 N/A CAD Icon (for items table) N/A 2 N/A 7°50' N/A 3 N/A W1K N/A 44 mm N/A
30446
78.88
SW4-L1 $92.06 N/A CAD Icon (for items table) N/A 1 N/A 3°42' N/A 4 N/A W1 N/A 62 mm N/A
30447
92.06
SW4-L2 $94.06 N/A CAD Icon (for items table) N/A 2 N/A 7°25' N/A 4 N/A W1 N/A 62 mm N/A
30448
94.06
SW4-R1 $82.03 N/A CAD Icon (for items table) N/A 1 N/A 3°42' N/A 4 N/A W1 N/A 62 mm N/A
30449
82.03
SW4-R2 $83.96 N/A CAD Icon (for items table) N/A 2 N/A 7°25' N/A 4 N/A W1 N/A 62 mm N/A
30450
83.96
SW4-L1S $0.00 N/A N/A 1 N/A 3°42' N/A 4 N/A W1 N/A 62 mm N/A
{0}USD
SW4-L2S $0.00 N/A N/A 2 N/A 7°25' N/A 4 N/A W1 N/A 62 mm N/A
{0}USD
SW5-R1 $125.56 N/A CAD Icon (for items table) N/A 1 N/A 4°06' N/A 5 N/A W3 N/A 70 mm N/A
30451
125.56
SW5-R2 $126.76 N/A CAD Icon (for items table) N/A 2 N/A 8°13' N/A 5 N/A W3 N/A 70 mm N/A
30452
126.76
SW5-L1S $0.00 N/A N/A 1 N/A 4°06' N/A 5 N/A W3 N/A 70 mm N/A
{0}USD
SW6-R1 $167.54 N/A CAD Icon (for items table) N/A 1 N/A 4°18' N/A 6 N/A W3 N/A 80 mm N/A
30453
167.54
SW6-R2 $168.60 N/A CAD Icon (for items table) N/A 2 N/A 8°38' N/A 6 N/A W3 N/A 80 mm N/A
30454
168.6
SW6-L1S $0.00 N/A N/A 1 N/A 4°18' N/A 6 N/A W3 N/A 80 mm N/A
{0}USD
SW8-R1S $0.00 N/A N/A 1 N/A 5°6' N/A 8 N/A W3 N/A 90 mm N/A
{0}USD
Unit of Measure
1 2 3 4