MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG0.5-20R1 $25.42 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 1 N/A 20 N/A HA N/A
32054
25.42
AG0.5-20R2 $23.66 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 2 N/A 20 N/A HA N/A
9
23.66
AG0.5-30R1 $25.08 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 1 N/A 30 N/A HA N/A
111
25.08
AG0.5-30R2 $25.08 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 2 N/A 30 N/A HA N/A
112
25.08
AG0.5-40R1 $28.56 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 1 N/A 40 N/A HA N/A
113
28.56
AG0.5-50R1 $30.33 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 1 N/A 50 N/A HA N/A
114
30.33
AG0.5-60R1 $35.81 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 1 N/A 60 N/A HA N/A
115
35.81
AG0.8-20R1 $27.59 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 1 N/A 20 N/A HA N/A
116
27.59
AG0.8-20R2 $27.59 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 2 N/A 20 N/A HA N/A
117
27.59
AG0.8-30R1 $31.59 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 1 N/A 30 N/A HA N/A
118
31.59
AG0.8-30R2 $31.59 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 2 N/A 30 N/A HA N/A
119
31.59
AG0.8-40R1 $36.48 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 1 N/A 40 N/A HA N/A
120
36.48
AG0.8-50R1 $40.84 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 1 N/A 50 N/A HA N/A
121
40.84
AG0.8-60R1 $49.22 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 1 N/A 60 N/A HA N/A
122
49.22
AG1.5-20R1 $43.17 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 1 N/A 20 N/A H1 N/A
154
43.17
AG1.5-20R1J10 $75.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 20 N/A H1K N/A
155
75.56
AG1.5-20R1J8 $57.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 20 N/A H1T N/A
156
57.16
AG1.5-20R2 $43.17 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 2 N/A 20 N/A H1 N/A
157
43.17
AG1.5-20R2J10 $75.90 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 20 N/A H1K N/A
158
75.9
AG1.5-20R2J8 $57.51 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 20 N/A H1T N/A
159
57.51
AG1.5-30R1 $65.86 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 1 N/A 30 N/A H1 N/A
160
65.86
AG1.5-30R1J10 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 30 N/A H1K N/A
162
80.33
AG1.5-30R1J12 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 30 N/A H1K N/A
163
91.1
AG1.5-30R1J14 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 30 N/A H1K N/A
164
91.1
AG1.5-30R1J15 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 30 N/A H1K N/A
165
91.1
Unit of Measure
1 2 3 4 5 »