MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2-60R1J14 $180.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
288
180.02
AG2-60R1J15 $180.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
289
180.02
AG2-60R1J16 $180.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
290
180.02
AG2-60R1J17 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
291
176.21
AG2-60R1J18 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
292
176.21
AG2-60R1J19 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
293
176.21
AG2-60R1J20 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
294
176.21
AG2-60R1J22 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
295
176.21
AG2-60R1J25 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
296
176.21
AG2-60R1J28 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
297
176.21
AG2-60R1J30 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
298
176.21
AG2-60R1J32 $176.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
299
176.21
AG3-20R1 $145.96 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 1 N/A 20 N/A H1 N/A
392
145.96
AG3-20R1J20 $156.83 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 20 N/A H1K N/A
394
156.83
AG3-20R1J22 $171.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 20 N/A H1K N/A
395
171.3
AG3-20R1J25 $169.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 20 N/A H1K N/A
396
169.59
AG3-20R1J28 $169.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 20 N/A H1K N/A
397
169.59
AG3-20R1J30 $169.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 20 N/A H1K N/A
398
169.59
AG3-20R2 $145.96 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 2 N/A 20 N/A H1 N/A
399
145.96
AG3-20R2J20 $156.83 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 20 N/A H1K N/A
401
156.83
AG3-20R2J22 $171.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 20 N/A H1K N/A
402
171.3
AG3-20R2J25 $169.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 20 N/A H1K N/A
403
169.59
AG3-20R2J28 $169.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 20 N/A H1K N/A
404
169.59
AG3-20R2J30 $169.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 20 N/A H1K N/A
405
169.59
AG3-30R1 $172.03 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 1 N/A 30 N/A H4 N/A
406
172.03
Unit of Measure
« 6 7 8 9 10 »