MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG3-30R1J20 $174.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 30 N/A H4K N/A
412
174.96
AG3-30R1J22 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 30 N/A H4K N/A
413
189.43
AG3-30R1J25 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 30 N/A H4K N/A
414
189.43
AG3-30R1J28 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 30 N/A H4K N/A
415
189.43
AG3-30R1J30 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 30 N/A H4K N/A
416
189.43
AG3-30R1J32 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 30 N/A H4K N/A
417
189.43
AG3-30R2 $172.03 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 2 N/A 30 N/A H4 N/A
418
172.03
AG3-30R2J20 $174.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 30 N/A H4K N/A
424
174.96
AG3-30R2J22 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 30 N/A H4K N/A
425
189.43
AG3-30R2J25 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 30 N/A H4K N/A
426
189.43
AG3-30R2J28 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 30 N/A H4K N/A
427
189.43
AG3-30R2J30 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 30 N/A H4K N/A
428
189.43
AG3-30R2J32 $189.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 2 N/A 30 N/A H4K N/A
429
189.43
AG3-30R3 $174.59 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 3 N/A 30 N/A H4 N/A
430
174.59
AG3-30R3J20 $179.95 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 30 N/A H4K N/A
436
179.95
AG3-30R3J22 $194.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 30 N/A H4K N/A
437
194.37
AG3-30R3J25 $194.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 30 N/A H4K N/A
438
194.37
AG3-30R3J28 $194.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 30 N/A H4K N/A
439
194.37
AG3-30R3J30 $194.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 30 N/A H4K N/A
440
194.37
AG3-30R3J32 $194.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 30 N/A H4K N/A
441
194.37
AG3-40R1 $241.75 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
442
241.75
AG3-40R1J20 $224.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
450
224.12
AG3-40R1J22 $238.42 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
451
238.42
AG3-40R1J25 $234.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
452
234.61
AG3-40R1J28 $234.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
453
234.61
Unit of Measure
« 11 12 13 14 15 »