MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG6-20R2 $419.04 N/A CAD Icon (for items table) N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
694
419.04
AG6-30R1 $642.86 N/A CAD Icon (for items table) N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
703
642.86
AG6-30R2 $642.86 N/A CAD Icon (for items table) N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
715
642.86
AG6-40R1 $935.42 N/A CAD Icon (for items table) N/A Plain N/A 6 N/A 1 N/A 40 N/A H5 N/A
727
935.42
AG6-50R1 $1,295.36 N/A CAD Icon (for items table) N/A Plain N/A 6 N/A 1 N/A 50 N/A H5 N/A
742
1295.36
AG6-60R1 $1,969.38 N/A CAD Icon (for items table) N/A Plain N/A 6 N/A 1 N/A 60 N/A H5 N/A
758
1969.38
AG1.5-30R1E15 $604.20 N/A N/A Plain N/A 1.5 N/A 1 N/A 30 N/A H1 N/A
161
604.2
AG1.5-30R2E15 $604.20 N/A N/A Plain N/A 1.5 N/A 2 N/A 30 N/A H1 N/A
169
604.2
AG1.5-40R1E15 $621.90 N/A N/A Plain N/A 1.5 N/A 1 N/A 40 N/A H1 N/A
177
621.9
AG1.5-50R1E15 $663.20 N/A N/A Plain N/A 1.5 N/A 1 N/A 50 N/A H1 N/A
186
663.2
AG1.5-60R1E15 $690.30 N/A N/A Plain N/A 1.5 N/A 1 N/A 60 N/A H1 N/A
198
690.3
AG2.5-20R1E15 $641.40 N/A N/A Plain N/A 2.5 N/A 1 N/A 20 N/A H1 N/A
301
641.4
AG2.5-20R2E15 $641.40 N/A N/A Plain N/A 2.5 N/A 2 N/A 20 N/A H1 N/A
310
641.4
AG2.5-30R1E15 $669.90 N/A N/A Plain N/A 2.5 N/A 1 N/A 30 N/A H4 N/A
319
669.9
AG2.5-30R1E19 $670.30 N/A N/A Plain N/A 2.5 N/A 1 N/A 30 N/A H4 N/A
320
670.3
AG2.5-30R2E15 $669.90 N/A N/A Plain N/A 2.5 N/A 2 N/A 30 N/A H4 N/A
331
669.9
AG2.5-30R2E19 $670.30 N/A N/A Plain N/A 2.5 N/A 2 N/A 30 N/A H4 N/A
332
670.3
AG2.5-40R1E15 $703.40 N/A N/A Plain N/A 2.5 N/A 1 N/A 40 N/A H5 N/A
343
703.4
AG2.5-40R1E19 $703.70 N/A N/A Plain N/A 2.5 N/A 1 N/A 40 N/A H5 N/A
344
703.7
AG2.5-40R1E20 $705.00 N/A N/A Plain N/A 2.5 N/A 1 N/A 40 N/A H5 N/A
345
705
AG2.5-50R1E15 $758.10 N/A N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
355
758.1
AG2.5-50R1E19 $758.40 N/A N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
356
758.4
AG2.5-50R1E20 $759.70 N/A N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
357
759.7
AG2.5-50R1E22 $759.20 N/A N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
358
759.2
AG2.5-50R1E24 $763.70 N/A N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
359
763.7
Unit of Measure
« 11 12 13 14 15 »