MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2-60R1E24 $750.80 N/A N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
285
750.8
AG2-60R1E25 $757.90 N/A N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
286
757.9
AG3-20R1E19 $702.90 N/A N/A Plain N/A 3 N/A 1 N/A 20 N/A H1 N/A
393
702.9
AG3-20R2E19 $702.90 N/A N/A Plain N/A 3 N/A 2 N/A 20 N/A H1 N/A
400
702.9
AG3-30R1E19 $740.30 N/A N/A Plain N/A 3 N/A 1 N/A 30 N/A H4 N/A
407
740.3
AG3-30R1E20 $741.60 N/A N/A Plain N/A 3 N/A 1 N/A 30 N/A H4 N/A
408
741.6
AG3-30R1E22 $741.20 N/A N/A Plain N/A 3 N/A 1 N/A 30 N/A H4 N/A
409
741.2
AG3-30R1E24 $745.60 N/A N/A Plain N/A 3 N/A 1 N/A 30 N/A H4 N/A
410
745.6
AG3-30R1E25 $752.70 N/A N/A Plain N/A 3 N/A 1 N/A 30 N/A H4 N/A
411
752.7
AG3-30R2E19 $740.30 N/A N/A Plain N/A 3 N/A 2 N/A 30 N/A H4 N/A
419
740.3
AG3-30R2E20 $741.60 N/A N/A Plain N/A 3 N/A 2 N/A 30 N/A H4 N/A
420
741.6
AG3-30R2E22 $741.20 N/A N/A Plain N/A 3 N/A 2 N/A 30 N/A H4 N/A
421
741.2
AG3-30R2E24 $745.60 N/A N/A Plain N/A 3 N/A 2 N/A 30 N/A H4 N/A
422
745.6
AG3-30R2E25 $752.70 N/A N/A Plain N/A 3 N/A 2 N/A 30 N/A H4 N/A
423
752.7
AG3-30R3E19 $740.30 N/A N/A Plain N/A 3 N/A 3 N/A 30 N/A H4 N/A
431
740.3
AG3-30R3E20 $741.60 N/A N/A Plain N/A 3 N/A 3 N/A 30 N/A H4 N/A
432
741.6
AG3-30R3E22 $741.20 N/A N/A Plain N/A 3 N/A 3 N/A 30 N/A H4 N/A
433
741.2
AG3-30R3E24 $745.60 N/A N/A Plain N/A 3 N/A 3 N/A 30 N/A H4 N/A
434
745.6
AG3-30R3E25 $752.70 N/A N/A Plain N/A 3 N/A 3 N/A 30 N/A H4 N/A
435
752.7
AG3-40R1E19 $817.60 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
443
817.6
AG3-40R1E20 $818.80 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
444
818.8
AG3-40R1E22 $818.40 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
445
818.4
AG3-40R1E24 $822.70 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
446
822.7
AG3-40R1E25 $829.70 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
447
829.7
AG3-40R1E28 $832.00 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
448
832
Unit of Measure
« 16 17 18 19 20 »