MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG3-40R1E30 $833.40 N/A N/A Plain N/A 3 N/A 1 N/A 40 N/A H5 N/A
449
833.4
AG3-45R3E19 $838.80 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
458
838.8
AG3-45R3E20 $840.00 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
459
840
AG3-45R3E22 $839.60 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
460
839.6
AG3-45R3E24 $843.90 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
461
843.9
AG3-45R3E25 $850.80 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
462
850.8
AG3-45R3E28 $853.10 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
463
853.1
AG3-45R3E30 $854.60 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
464
854.6
AG3-45R3E32 $859.70 N/A N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
465
859.7
AG3-50R1E19 $857.60 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
475
857.6
AG3-50R1E20 $858.80 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
476
858.8
AG3-50R1E22 $858.40 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
477
858.4
AG3-50R1E24 $862.70 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
478
862.7
AG3-50R1E25 $869.60 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
479
869.6
AG3-50R1E28 $871.80 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
480
871.8
AG3-50R1E30 $873.20 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
481
873.2
AG3-50R1E32 $878.40 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
482
878.4
AG3-50R1E35 $895.40 N/A N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
483
895.4
AG3-60R1E19 $946.10 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
494
946.1
AG3-60R1E20 $947.30 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
495
947.3
AG3-60R1E22 $946.90 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
496
946.9
AG3-60R1E24 $951.20 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
497
951.2
AG3-60R1E25 $957.90 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
498
957.9
AG3-60R1E28 $960.00 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
499
960
AG3-60R1E30 $961.50 N/A N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
500
961.5
Unit of Measure
« 16 17 18 19 20 »