MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG1.5-30R1J16 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 30 N/A H1K N/A
166
91.1
AG1.5-30R1J17 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 30 N/A H1K N/A
167
91.1
AG1.5-30R2 $65.86 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 2 N/A 30 N/A H1 N/A
168
65.86
AG1.5-30R2J10 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 30 N/A H1K N/A
170
80.33
AG1.5-30R2J12 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 30 N/A H1K N/A
171
91.1
AG1.5-30R2J14 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 30 N/A H1K N/A
172
91.1
AG1.5-30R2J15 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 30 N/A H1K N/A
173
91.1
AG1.5-30R2J16 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 30 N/A H1K N/A
174
91.1
AG1.5-30R2J17 $91.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 2 N/A 30 N/A H1K N/A
175
91.1
AG1.5-40R1 $85.12 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 1 N/A 40 N/A H1 N/A
176
85.12
AG1.5-40R1J12 $94.43 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
178
94.43
AG1.5-40R1J14 $105.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
179
105.01
AG1.5-40R1J15 $105.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
180
105.01
AG1.5-40R1J16 $105.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
181
105.01
AG1.5-40R1J17 $105.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
182
105.01
AG1.5-40R1J18 $105.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
183
105.01
AG1.5-40R1J19 $105.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 40 N/A H1K N/A
184
105.01
AG1.5-50R1 $120.67 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 1 N/A 50 N/A H1 N/A
185
120.67
AG1.5-50R1J12 $117.99 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
187
117.99
AG1.5-50R1J14 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
188
128.53
AG1.5-50R1J15 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
189
128.53
AG1.5-50R1J16 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
190
128.53
AG1.5-50R1J17 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
191
128.53
AG1.5-50R1J18 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
192
128.53
AG1.5-50R1J19 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
193
128.53
Unit of Measure
1 2 3 4 5 »