MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG4-45R3E32 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
568
N/A
{0}USD
AG4-45R3E35 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
569
N/A
{0}USD
AG4-45R3E38 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
570
N/A
{0}USD
AG4-45R3E40 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
571
N/A
{0}USD
AG4-45R3E42 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
572
N/A
{0}USD
AG4-50R1E19 $1,139.20 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
574
1139.2
AG4-50R1E20 $1,140.40 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
575
1140.4
AG4-50R1E22 $1,144.50 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
576
1144.5
AG4-50R1E24 $1,148.50 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
577
1148.5
AG4-50R1E25 $1,155.00 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
578
1155
AG4-50R1E28 $1,161.40 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
579
1161.4
AG4-50R1E30 $1,158.50 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
580
1158.5
AG4-50R1E32 $1,167.50 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
581
1167.5
AG4-50R1E35 $1,178.90 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
582
1178.9
AG4-50R1E38 $1,186.80 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
583
1186.8
AG4-50R1E40 $1,183.40 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
584
1183.4
AG4-50R1E42 $1,194.90 N/A N/A Plain N/A 4 N/A 1 N/A 50 N/A H5 N/A
585
1194.9
AG4-60R1E19 $1,272.80 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
587
1272.8
AG4-60R1E20 $1,273.90 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
588
1273.9
AG4-60R1E22 $1,277.80 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
589
1277.8
AG4-60R1E24 $1,281.80 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
590
1281.8
AG4-60R1E25 $1,288.10 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
591
1288.1
AG4-60R1E28 $1,294.30 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
592
1294.3
AG4-60R1E30 $1,291.40 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
593
1291.4
AG4-60R1E32 $1,300.20 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
594
1300.2
Unit of Measure
« 16 17 18 19 20 »