MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG5-40R1E50 $1,267.90 N/A N/A Plain N/A 5 N/A 1 N/A 40 N/A H5 N/A
650
1267.9
AG5-50R1E19 $1,457.10 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
652
1457.1
AG5-50R1E20 $1,458.30 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
653
1458.3
AG5-50R1E22 $1,462.20 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
654
1462.2
AG5-50R1E24 $1,466.00 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
655
1466
AG5-50R1E25 $1,472.10 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
656
1472.1
AG5-50R1E28 $1,478.30 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
657
1478.3
AG5-50R1E30 $1,479.60 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
658
1479.6
AG5-50R1E32 $1,488.20 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
659
1488.2
AG5-50R1E35 $1,499.10 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
660
1499.1
AG5-50R1E38 $1,506.50 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
661
1506.5
AG5-50R1E40 $1,513.70 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
662
1513.7
AG5-50R1E42 $1,524.70 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
663
1524.7
AG5-50R1E45 $1,528.60 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
664
1528.6
AG5-50R1E48 $1,532.60 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
665
1532.6
AG5-50R1E50 $1,536.40 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
666
1536.4
AG5-50R1E55 $1,595.10 N/A N/A Plain N/A 5 N/A 1 N/A 50 N/A H5 N/A
667
1595.1
AG5-60R1E19 $1,767.80 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
669
1767.8
AG5-60R1E20 $1,769.00 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
670
1769
AG5-60R1E22 $1,772.70 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
671
1772.7
AG5-60R1E24 $1,776.30 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
672
1776.3
AG5-60R1E25 $1,782.20 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
673
1782.2
AG5-60R1E28 $1,788.10 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
674
1788.1
AG5-60R1E30 $1,789.40 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
675
1789.4
AG5-60R1E32 $1,797.60 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
676
1797.6
Unit of Measure
« 21 22 23 24 25 »