MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG5-60R1E35 $1,808.00 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
677
1808
AG5-60R1E38 $1,815.10 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
678
1815.1
AG5-60R1E40 $1,822.00 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
679
1822
AG5-60R1E42 $1,832.60 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
680
1832.6
AG5-60R1E45 $1,836.40 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
681
1836.4
AG5-60R1E48 $1,840.20 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
682
1840.2
AG5-60R1E50 $1,843.90 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
683
1843.9
AG5-60R1E55 $1,900.30 N/A N/A Plain N/A 5 N/A 1 N/A 60 N/A H5 N/A
684
1900.3
AG6-20R1E22 $1,017.10 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
686
1017.1
AG6-20R1E24 $1,021.20 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
687
1021.2
AG6-20R1E25 $1,027.80 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
688
1027.8
AG6-20R1E28 $1,034.40 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
689
1034.4
AG6-20R1E30 $1,035.80 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
690
1035.8
AG6-20R1E32 $1,045.10 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
691
1045.1
AG6-20R1E35 $1,061.50 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
692
1061.5
AG6-20R1E38 $1,069.60 N/A N/A Plain N/A 6 N/A 1 N/A 20 N/A H4 N/A
693
1069.6
AG6-20R2E22 $1,017.10 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
695
1017.1
AG6-20R2E24 $1,021.20 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
696
1021.2
AG6-20R2E25 $1,027.80 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
697
1027.8
AG6-20R2E28 $1,034.40 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
698
1034.4
AG6-20R2E30 $1,035.80 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
699
1035.8
AG6-20R2E32 $1,045.10 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
700
1045.1
AG6-20R2E35 $1,061.50 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
701
1061.5
AG6-20R2E38 $1,069.60 N/A N/A Plain N/A 6 N/A 2 N/A 20 N/A H4 N/A
702
1069.6
AG6-30R1E22 $1,249.10 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
704
1249.1
Unit of Measure
« 21 22 23 24 25 »