MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG6-30R1E24 $1,253.00 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
705
1253
AG6-30R1E25 $1,259.30 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
706
1259.3
AG6-30R1E28 $1,265.60 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
707
1265.6
AG6-30R1E30 $1,266.90 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
708
1266.9
AG6-30R1E32 $1,275.80 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
709
1275.8
AG6-30R1E35 $1,291.50 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
710
1291.5
AG6-30R1E38 $1,299.20 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
711
1299.2
AG6-30R1E40 $1,306.60 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
712
1306.6
AG6-30R1E42 $1,318.00 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
713
1318
AG6-30R1E45 $1,322.10 N/A N/A Plain N/A 6 N/A 1 N/A 30 N/A H5 N/A
714
1322.1
AG6-30R2E22 $1,249.10 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
716
1249.1
AG6-30R2E24 $1,253.00 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
717
1253
AG6-30R2E25 $1,259.30 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
718
1259.3
AG6-30R2E28 $1,265.60 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
719
1265.6
AG6-30R2E30 $1,266.90 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
720
1266.9
AG6-30R2E32 $1,275.80 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
721
1275.8
AG6-30R2E35 $1,291.50 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
722
1291.5
AG6-30R2E38 $1,299.20 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
723
1299.2
AG6-30R2E40 $1,306.60 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
724
1306.6
AG6-30R2E42 $1,318.00 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
725
1318
AG6-30R2E45 $1,322.10 N/A N/A Plain N/A 6 N/A 2 N/A 30 N/A H5 N/A
726
1322.1
AG6-40R1E22 $1,546.30 N/A N/A Plain N/A 6 N/A 1 N/A 40 N/A H5 N/A
728
1546.3
AG6-40R1E24 $1,550.00 N/A N/A Plain N/A 6 N/A 1 N/A 40 N/A H5 N/A
729
1550
AG6-40R1E25 $1,556.10 N/A N/A Plain N/A 6 N/A 1 N/A 40 N/A H5 N/A
730
1556.1
AG6-40R1E28 $1,562.10 N/A N/A Plain N/A 6 N/A 1 N/A 40 N/A H5 N/A
731
1562.1
Unit of Measure
« 21 22 23 24 25 »