MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG1.5-50R1J20 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
194
128.53
AG1.5-50R1J22 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
195
128.53
AG1.5-50R1J25 $128.53 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 50 N/A H1K N/A
196
128.53
AG1.5-60R1 $154.52 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 1 N/A 60 N/A H1 N/A
197
154.52
AG1.5-60R1J12 $151.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
199
151.72
AG1.5-60R1J14 $162.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
200
162.1
AG1.5-60R1J15 $162.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
201
162.1
AG1.5-60R1J16 $162.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
202
162.1
AG1.5-60R1J17 $162.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
203
162.1
AG1.5-60R1J18 $162.10 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
204
162.1
AG1.5-60R1J19 $160.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
205
160.39
AG1.5-60R1J20 $160.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
206
160.39
AG1.5-60R1J22 $160.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
207
160.39
AG1.5-60R1J25 $160.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
208
160.39
AG1.5-60R1J28 $160.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
209
160.39
AG1.5-60R1J30 $160.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 1 N/A 60 N/A H1K N/A
210
160.39
AG1-20R1 $29.95 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 1 N/A 20 N/A H1 N/A
123
29.95
AG1-20R1J6 $45.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 20 N/A H1T N/A
124
45.67
AG1-20R2 $29.95 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 2 N/A 20 N/A H1 N/A
125
29.95
AG1-20R2J6 $45.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 20 N/A H1T N/A
126
45.91
AG1-30R1 $39.20 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 1 N/A 30 N/A H1 N/A
127
39.2
AG1-30R1J6 $54.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 30 N/A H1T N/A
128
54.31
AG1-30R1J8 $64.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 30 N/A H1T N/A
129
64.53
AG1-30R2 $39.20 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 2 N/A 30 N/A H1 N/A
130
39.2
AG1-30R2J6 $54.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 30 N/A H1T N/A
131
54.31
Unit of Measure
1 2 3 4 5 »