MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG1-30R2J8 $64.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 2 N/A 30 N/A H1T N/A
132
64.53
AG1-40R1 $52.67 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 1 N/A 40 N/A H1 N/A
133
52.67
AG1-40R1J10 $78.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 40 N/A H1K N/A
134
78.87
AG1-40R1J12 $78.87 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 40 N/A H1K N/A
135
78.87
AG1-40R1J8 $61.62 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 40 N/A H1T N/A
136
61.62
AG1-50R1 $74.42 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 1 N/A 50 N/A H1 N/A
137
74.42
AG1-50R1J10 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1K N/A
138
89.42
AG1-50R1J12 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1K N/A
139
89.42
AG1-50R1J14 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1K N/A
140
89.42
AG1-50R1J15 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1K N/A
141
89.42
AG1-50R1J16 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1K N/A
142
89.42
AG1-50R1J17 $89.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1K N/A
143
89.42
AG1-50R1J8 $72.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 50 N/A H1T N/A
144
72.47
AG1-60R1 $79.46 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 1 N/A 60 N/A H1 N/A
145
79.46
AG1-60R1J10 $89.09 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
146
89.09
AG1-60R1J12 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
147
98.75
AG1-60R1J14 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
148
98.75
AG1-60R1J15 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
149
98.75
AG1-60R1J16 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
150
98.75
AG1-60R1J17 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
151
98.75
AG1-60R1J18 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
152
98.75
AG1-60R1J19 $98.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 1 N/A 60 N/A H1K N/A
153
98.75
AG2.5-20R1 $95.79 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 1 N/A 20 N/A H1 N/A
300
95.79
AG2.5-20R1J12 $97.87 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
302
97.87
AG2.5-20R1J14 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
303
110.69
Unit of Measure
1 2 3 4 5 »