MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2.5-20R1J15 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
304
110.69
AG2.5-20R1J16 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
305
110.69
AG2.5-20R1J17 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
306
110.69
AG2.5-20R1J18 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
307
110.69
AG2.5-20R1J19 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 20 N/A H1K N/A
308
110.69
AG2.5-20R2 $95.79 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 2 N/A 20 N/A H1 N/A
309
95.79
AG2.5-20R2J12 $97.87 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
311
97.87
AG2.5-20R2J14 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
312
110.69
AG2.5-20R2J15 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
313
110.69
AG2.5-20R2J16 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
314
110.69
AG2.5-20R2J17 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
315
110.69
AG2.5-20R2J18 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
316
110.69
AG2.5-20R2J19 $110.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 20 N/A H1K N/A
317
110.69
AG2.5-30R1 $113.33 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 1 N/A 30 N/A H4 N/A
318
113.33
AG2.5-30R1J12 $117.06 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
321
117.06
AG2.5-30R1J14 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
322
128.2
AG2.5-30R1J15 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
323
128.2
AG2.5-30R1J16 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
324
128.2
AG2.5-30R1J17 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
325
128.2
AG2.5-30R1J18 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
326
128.2
AG2.5-30R1J19 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
327
128.2
AG2.5-30R1J20 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
328
128.2
AG2.5-30R1J22 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 30 N/A H4K N/A
329
128.2
AG2.5-30R2 $113.33 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 2 N/A 30 N/A H4 N/A
330
113.33
AG2.5-30R2J12 $117.06 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
333
117.06
Unit of Measure
1 2 3 4 5 »