MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2.5-30R2J14 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
334
128.2
AG2.5-30R2J15 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
335
128.2
AG2.5-30R2J16 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
336
128.2
AG2.5-30R2J17 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
337
128.2
AG2.5-30R2J18 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
338
128.2
AG2.5-30R2J19 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
339
128.2
AG2.5-30R2J20 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
340
128.2
AG2.5-30R2J22 $128.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 2 N/A 30 N/A H4K N/A
341
128.2
AG2.5-40R1 $145.84 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 1 N/A 40 N/A H5 N/A
342
145.84
AG2.5-40R1J15 $144.47 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
346
144.47
AG2.5-40R1J16 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
347
156.84
AG2.5-40R1J17 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
348
156.84
AG2.5-40R1J18 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
349
156.84
AG2.5-40R1J19 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
350
156.84
AG2.5-40R1J20 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
351
156.84
AG2.5-40R1J22 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
352
156.84
AG2.5-40R1J25 $156.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 40 N/A H5K N/A
353
156.84
AG2.5-50R1 $198.35 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
354
198.35
AG2.5-50R1J15 $186.54 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
361
186.54
AG2.5-50R1J16 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
362
199.2
AG2.5-50R1J17 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
363
199.2
AG2.5-50R1J18 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
364
199.2
AG2.5-50R1J19 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
365
199.2
AG2.5-50R1J20 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
366
199.2
AG2.5-50R1J22 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
367
199.2
Unit of Measure
« 6 7 8 9 10 »