MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2.5-50R1J25 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
368
199.2
AG2.5-50R1J28 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
369
199.2
AG2.5-50R1J30 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
370
199.2
AG2.5-50R1J32 $199.20 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 50 N/A H5K N/A
371
199.2
AG2.5-60R1 $240.26 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
372
240.26
AG2.5-60R1J15 $220.58 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
380
220.58
AG2.5-60R1J16 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
381
233.21
AG2.5-60R1J17 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
382
233.21
AG2.5-60R1J18 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
383
233.21
AG2.5-60R1J19 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
384
233.21
AG2.5-60R1J20 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
385
233.21
AG2.5-60R1J22 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
386
233.21
AG2.5-60R1J25 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
387
233.21
AG2.5-60R1J28 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
388
233.21
AG2.5-60R1J30 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
389
233.21
AG2.5-60R1J32 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
390
233.21
AG2.5-60R1J35 $233.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 1 N/A 60 N/A H5K N/A
391
233.21
AG2-20R1 $73.73 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 1 N/A 20 N/A H1 N/A
211
73.73
AG2-20R1J12 $84.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 20 N/A H1K N/A
213
84.28
AG2-20R1J14 $95.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 20 N/A H1K N/A
214
95.88
AG2-20R1J15 $95.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 20 N/A H1K N/A
215
95.88
AG2-20R1J16 $95.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 20 N/A H1K N/A
216
95.88
AG2-20R1J17 $0.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 20 N/A H1K N/A
217
0.95
AG2-20R2 $73.73 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 2 N/A 20 N/A H1 N/A
218
73.73
AG2-20R2J12 $84.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 20 N/A H1K N/A
220
84.28
Unit of Measure
« 6 7 8 9 10 »