MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2-20R2J14 $95.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 20 N/A H1K N/A
221
95.88
AG2-20R2J15 $95.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 20 N/A H1K N/A
222
95.88
AG2-20R2J16 $95.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 20 N/A H1K N/A
223
95.88
AG2-20R2J17 $0.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 20 N/A H1K N/A
224
0.95
AG2-30R1 $82.04 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 1 N/A 30 N/A H4 N/A
225
82.04
AG2-30R1J12 $87.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
228
87.93
AG2-30R1J14 $99.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
229
99.73
AG2-30R1J15 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
230
96.87
AG2-30R1J16 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
231
96.87
AG2-30R1J17 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
232
96.87
AG2-30R1J18 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
233
96.87
AG2-30R1J19 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
234
96.87
AG2-30R1J20 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
235
96.87
AG2-30R1J22 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 30 N/A H4K N/A
236
96.87
AG2-30R2 $82.04 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 2 N/A 30 N/A H4 N/A
237
82.04
AG2-30R2J12 $87.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
240
87.93
AG2-30R2J14 $99.73 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
241
99.73
AG2-30R2J15 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
242
96.87
AG2-30R2J16 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
243
96.87
AG2-30R2J17 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
244
96.87
AG2-30R2J18 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
245
96.87
AG2-30R2J19 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
246
96.87
AG2-30R2J20 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
247
96.87
AG2-30R2J22 $96.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 2 N/A 30 N/A H4K N/A
248
96.87
AG2-40R1 $106.39 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 1 N/A 40 N/A H4 N/A
249
106.39
Unit of Measure
« 6 7 8 9 10 »