MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2-40R1J12 $110.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
253
110.15
AG2-40R1J14 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
254
121.83
AG2-40R1J15 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
255
121.83
AG2-40R1J16 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
256
121.83
AG2-40R1J17 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
257
121.83
AG2-40R1J18 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
258
121.83
AG2-40R1J19 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
259
121.83
AG2-40R1J20 $121.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
260
121.83
AG2-40R1J22 $120.11 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
261
120.11
AG2-40R1J25 $120.11 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 40 N/A H4K N/A
262
120.11
AG2-50R1 $133.41 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 1 N/A 50 N/A H5 N/A
263
133.41
AG2-50R1J12 $133.03 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
268
133.03
AG2-50R1J14 $144.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
269
144.57
AG2-50R1J15 $144.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
270
144.57
AG2-50R1J16 $144.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
271
144.57
AG2-50R1J17 $144.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
272
144.57
AG2-50R1J18 $144.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
273
144.57
AG2-50R1J19 $144.57 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
274
144.57
AG2-50R1J20 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
275
142.85
AG2-50R1J22 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
276
142.85
AG2-50R1J25 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
277
142.85
AG2-50R1J28 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
278
142.85
AG2-50R1J30 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 50 N/A H5K N/A
279
142.85
AG2-60R1 $184.76 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
280
184.76
AG2-60R1J12 $168.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 1 N/A 60 N/A H5K N/A
287
168.66
Unit of Measure
« 6 7 8 9 10 »