MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG3-40R1J30 $234.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
454
234.61
AG3-40R1J32 $234.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
455
234.61
AG3-40R1J35 $234.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 40 N/A H5K N/A
456
234.61
AG3-45R3 $263.96 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 3 N/A 45 N/A H5 N/A
457
263.96
AG3-45R3J20 $238.23 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
466
238.23
AG3-45R3J22 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
467
252.51
AG3-45R3J25 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
468
252.51
AG3-45R3J28 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
469
252.51
AG3-45R3J30 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
470
252.51
AG3-45R3J32 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
471
252.51
AG3-45R3J35 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
472
252.51
AG3-45R3J40 $252.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 3 N/A 45 N/A H5K N/A
473
252.51
AG3-50R1 $286.14 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 1 N/A 50 N/A H5 N/A
474
286.14
AG3-50R1J20 $263.36 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
484
263.36
AG3-50R1J22 $277.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
485
277.64
AG3-50R1J25 $277.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
486
277.64
AG3-50R1J28 $277.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
487
277.64
AG3-50R1J30 $277.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
488
277.64
AG3-50R1J32 $277.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
489
277.64
AG3-50R1J35 $277.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
490
277.64
AG3-50R1J40 $270.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
491
270.97
AG3-50R1J45 $270.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 50 N/A H5K N/A
492
270.97
AG3-60R1 $373.70 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 1 N/A 60 N/A H5 N/A
493
373.7
AG3-60R1J20 $343.27 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 60 N/A H5K N/A
503
343.27
AG3-60R1J22 $357.44 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 1 N/A 60 N/A H5K N/A
504
357.44
Unit of Measure
« 11 12 13 14 15 »