MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG2.5-50R1E25 $770.80 N/A N/A Plain N/A 2.5 N/A 1 N/A 50 N/A H5 N/A
360
770.8
AG2.5-60R1E15 $800.80 N/A N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
373
800.8
AG2.5-60R1E19 $801.20 N/A N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
374
801.2
AG2.5-60R1E20 $802.50 N/A N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
375
802.5
AG2.5-60R1E22 $802.10 N/A N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
376
802.1
AG2.5-60R1E24 $806.40 N/A N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
377
806.4
AG2.5-60R1E25 $813.40 N/A N/A Plain N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
378
813.4
AG2.5-60R1E28 $803.70 N/A N/A N/A 2.5 N/A 1 N/A 60 N/A H5 N/A
379
803.7
AG2-20R1E15 $613.40 N/A N/A Plain N/A 2 N/A 1 N/A 20 N/A H1 N/A
212
613.4
AG2-20R2E15 $613.40 N/A N/A Plain N/A 2 N/A 2 N/A 20 N/A H1 N/A
219
613.4
AG2-30R1E15 $630.40 N/A N/A Plain N/A 2 N/A 1 N/A 30 N/A H4 N/A
226
630.4
AG2-30R1E19 $635.80 N/A N/A Plain N/A 2 N/A 1 N/A 30 N/A H4 N/A
227
635.8
AG2-30R2E15 $630.40 N/A N/A Plain N/A 2 N/A 2 N/A 30 N/A H4 N/A
238
630.4
AG2-30R2E19 $635.80 N/A N/A Plain N/A 2 N/A 2 N/A 30 N/A H4 N/A
239
635.8
AG2-40R1E15 $655.60 N/A N/A Plain N/A 2 N/A 1 N/A 40 N/A H4 N/A
250
655.6
AG2-40R1E19 $661.10 N/A N/A Plain N/A 2 N/A 1 N/A 40 N/A H4 N/A
251
661.1
AG2-40R1E20 $662.40 N/A N/A Plain N/A 2 N/A 1 N/A 40 N/A H4 N/A
252
662.4
AG2-50R1E15 $685.00 N/A N/A Plain N/A 2 N/A 1 N/A 50 N/A H5 N/A
264
685
AG2-50R1E19 $690.20 N/A N/A Plain N/A 2 N/A 1 N/A 50 N/A H5 N/A
265
690.2
AG2-50R1E20 $691.50 N/A N/A Plain N/A 2 N/A 1 N/A 50 N/A H5 N/A
266
691.5
AG2-50R1E22 $691.10 N/A N/A Plain N/A 2 N/A 1 N/A 50 N/A H5 N/A
267
691.1
AG2-60R1E15 $740.30 N/A N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
281
740.3
AG2-60R1E19 $745.50 N/A N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
282
745.5
AG2-60R1E20 $746.80 N/A N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
283
746.8
AG2-60R1E22 $746.30 N/A N/A Plain N/A 2 N/A 1 N/A 60 N/A H5 N/A
284
746.3
Unit of Measure
« 11 12 13 14 15 »