MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG4-30R2E30 $906.50 N/A N/A Plain N/A 4 N/A 2 N/A 30 N/A H4 N/A
540
906.5
AG4-30R3E19 $886.10 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
542
886.1
AG4-30R3E20 $887.30 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
543
887.3
AG4-30R3E22 $891.80 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
544
891.8
AG4-30R3E24 $896.00 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
545
896
AG4-30R3E25 $902.80 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
546
902.8
AG4-30R3E28 $909.60 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
547
909.6
AG4-30R3E30 $906.50 N/A N/A Plain N/A 4 N/A 3 N/A 30 N/A H4 N/A
548
906.5
AG4-40R1E19 $967.80 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
550
967.8
AG4-40R1E20 $968.90 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
551
968.9
AG4-40R1E22 $973.30 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
552
973.3
AG4-40R1E24 $977.40 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
553
977.4
AG4-40R1E25 $984.10 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
554
984.1
AG4-40R1E28 $990.80 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
555
990.8
AG4-40R1E30 $987.70 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
556
987.7
AG4-40R1E32 $997.10 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
557
997.1
AG4-40R1E35 $1,009.00 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
558
1009
AG4-40R1E38 $1,017.10 N/A N/A Plain N/A 4 N/A 1 N/A 40 N/A H5 N/A
559
1017.1
AG4-45R3E19 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
561
N/A
{0}USD
AG4-45R3E20 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
562
N/A
{0}USD
AG4-45R3E22 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
563
N/A
{0}USD
AG4-45R3E24 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
564
N/A
{0}USD
AG4-45R3E25 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
565
N/A
{0}USD
AG4-45R3E28 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
566
N/A
{0}USD
AG4-45R3E30 $0.00 N/A N/A Plain N/A 4 N/A 3 N/A 45 N/A H5 N/A
567
N/A
{0}USD
Unit of Measure
« 16 17 18 19 20 »