MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AG-
Worm-Wheels--AG-_Dim
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

Number of Start

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AG4-60R1E35 $1,311.50 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
595
1311.5
AG4-60R1E38 $1,319.20 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
596
1319.2
AG4-60R1E40 $1,315.80 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
597
1315.8
AG4-60R1E42 $1,327.00 N/A N/A Plain N/A 4 N/A 1 N/A 60 N/A H5 N/A
598
1327
AG5-20R1E19 $861.00 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
600
861
AG5-20R1E20 $862.20 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
601
862.2
AG5-20R1E22 $866.60 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
602
866.6
AG5-20R1E24 $870.90 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
603
870.9
AG5-20R1E25 $877.80 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
604
877.8
AG5-20R1E28 $884.80 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
605
884.8
AG5-20R1E30 $886.20 N/A N/A Plain N/A 5 N/A 1 N/A 20 N/A H4 N/A
606
886.2
AG5-20R2E19 $861.00 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
608
861
AG5-20R2E20 $862.20 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
609
862.2
AG5-20R2E22 $866.60 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
610
866.6
AG5-20R2E24 $870.90 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
611
870.9
AG5-20R2E25 $877.80 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
612
877.8
AG5-20R2E28 $884.80 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
613
884.8
AG5-20R2E30 $886.20 N/A N/A Plain N/A 5 N/A 2 N/A 20 N/A H4 N/A
614
886.2
AG5-30R1E19 $1,018.80 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
616
1018.8
AG5-30R1E20 $1,020.00 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
617
1020
AG5-30R1E22 $1,024.10 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
618
1024.1
AG5-30R1E24 $1,028.30 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
619
1028.3
AG5-30R1E25 $1,034.90 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
620
1034.9
AG5-30R1E28 $1,041.70 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
621
1041.7
AG5-30R1E30 $1,043.10 N/A N/A Plain N/A 5 N/A 1 N/A 30 N/A H5 N/A
622
1043.1
Unit of Measure
« 21 22 23 24 25 »