Injection molded, mass-produced productions, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AGF-
Worm-Wheels--AGF-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Transverse Module

Number of Start

Reduction Ratio

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AGF6-30R1 $730.84 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1274
730.84
AGF6-36R1 $965.30 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 36 N/A 36 N/A H9 N/A
1283
965.3
AGF6-40R1 $818.92 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 40 N/A 40 N/A H0 N/A
1293
818.92
AGF6-48R1 $1,052.62 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 48 N/A 48 N/A H0 N/A
1294
1052.62
AGF6-50R1 $1,099.72 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 50 N/A 50 N/A H0 N/A
1295
1099.72
AGF6-60R1 $1,274.51 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 60 N/A 60 N/A H0 N/A
1296
1274.51
AGF2.5-20R1E15 $653.10 N/A N/A 2.5 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1038
653.1
AGF2.5-20R2E15 $653.10 N/A N/A 2.5 N/A 2 N/A 10 N/A 20 N/A H6 N/A
1040
653.1
AGF2.5-25R1E15 $681.60 N/A N/A 2.5 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1042
681.6
AGF2.5-25R1E19 $686.30 N/A N/A 2.5 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1043
686.3
AGF2.5-30R1E15 $710.40 N/A N/A 2.5 N/A 1 N/A 30 N/A 30 N/A H6 N/A
1045
710.4
AGF2.5-30R1E19 $714.90 N/A N/A 2.5 N/A 1 N/A 30 N/A 30 N/A H6 N/A
1046
714.9
AGF2.5-30R2E15 $710.40 N/A N/A 2.5 N/A 2 N/A 30 N/A 30 N/A H6 N/A
1048
710.4
AGF2.5-30R2E19 $714.90 N/A N/A 2.5 N/A 2 N/A 30 N/A 30 N/A H6 N/A
1049
714.9
AGF2.5-36R1E15 $713.30 N/A N/A 2.5 N/A 1 N/A N/A 36 N/A N/A
1051
713.3
AGF2.5-36R1E19 $718.50 N/A N/A 2.5 N/A 1 N/A N/A 36 N/A N/A
1052
718.5
AGF2.5-36R1E20 $719.80 N/A N/A 2.5 N/A 1 N/A N/A 36 N/A N/A
1053
719.8
AGF2.5-40R1E15 $718.90 N/A N/A 2.5 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1055
718.9
AGF2.5-40R1E19 $724.10 N/A N/A 2.5 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1056
724.1
AGF2.5-40R1E20 $725.30 N/A N/A 2.5 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1057
725.3
AGF2.5-48R1E15 $742.60 N/A N/A 2.5 N/A 1 N/A N/A 48 N/A N/A
1059
742.6
AGF2.5-48R1E19 $747.80 N/A N/A 2.5 N/A 1 N/A N/A 48 N/A N/A
1060
747.8
AGF2.5-48R1E20 $749.10 N/A N/A 2.5 N/A 1 N/A N/A 48 N/A N/A
1061
749.1
AGF2.5-48R1E22 $753.70 N/A N/A 2.5 N/A 1 N/A N/A 48 N/A N/A
1062
753.7
AGF2.5-50R1E15 $770.10 N/A N/A 2.5 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1064
770.1
Unit of Measure
1 2 3 4 5 »