Injection molded, mass-produced productions, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AGF-
Worm-Wheels--AGF-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Transverse Module

Number of Start

Reduction Ratio

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AGF3-30R2E25 $774.10 N/A N/A 3 N/A 2 N/A 15 N/A 30 N/A H6 N/A
1099
774.1
AGF3-36R1E19 $822.30 N/A N/A 3 N/A 1 N/A N/A 36 N/A N/A
1101
822.3
AGF3-36R1E20 $823.60 N/A N/A 3 N/A 1 N/A N/A 36 N/A N/A
1102
823.6
AGF3-36R1E22 $828.10 N/A N/A 3 N/A 1 N/A N/A 36 N/A N/A
1103
828.1
AGF3-36R1E24 $832.50 N/A N/A 3 N/A 1 N/A N/A 36 N/A N/A
1104
832.5
AGF3-36R1E25 $839.40 N/A N/A 3 N/A 1 N/A N/A 36 N/A N/A
1105
839.4
AGF3-36R1E28 $846.20 N/A N/A 3 N/A 1 N/A N/A 36 N/A N/A
1106
846.2
AGF3-40R1E19 $837.20 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1108
837.2
AGF3-40R1E20 $838.40 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1109
838.4
AGF3-40R1E22 $842.90 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1110
842.9
AGF3-40R1E24 $847.20 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1111
847.2
AGF3-40R1E25 $854.10 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1112
854.1
AGF3-40R1E28 $861.00 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1113
861
AGF3-40R1E30 $857.80 N/A N/A 3 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1114
857.8
AGF3-48R1E19 $862.70 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1116
862.7
AGF3-48R1E20 $863.90 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1117
863.9
AGF3-48R1E22 $868.40 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1118
868.4
AGF3-48R1E24 $872.60 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1119
872.6
AGF3-48R1E25 $879.50 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1120
879.5
AGF3-48R1E28 $886.30 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1121
886.3
AGF3-48R1E30 $883.10 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1122
883.1
AGF3-48R1E32 $892.80 N/A N/A 3 N/A 1 N/A N/A 48 N/A N/A
1123
892.8
AGF3-50R1E19 $870.30 N/A N/A 3 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1125
870.3
AGF3-50R1E20 $871.50 N/A N/A 3 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1126
871.5
AGF3-50R1E22 $875.90 N/A N/A 3 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1127
875.9
Unit of Measure
« 6 7 8 9 10 »