Injection molded, mass-produced productions, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AGF-
Worm-Wheels--AGF-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Transverse Module

Number of Start

Reduction Ratio

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AGF2.5-20R1 $107.51 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1037
107.51
AGF2.5-20R2 $107.51 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 10 N/A 20 N/A H6 N/A
1039
107.51
AGF2.5-25R1 $127.72 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1041
127.72
AGF2.5-30R1 $153.54 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 30 N/A 30 N/A H6 N/A
1044
153.54
AGF2.5-30R2 $153.54 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 15 N/A 30 N/A H6 N/A
1047
153.54
AGF2.5-36R1 $157.87 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 36 N/A 36 N/A H8 N/A
1050
157.87
AGF2.5-40R1 $161.33 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1054
161.33
AGF2.5-48R1 $204.15 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 48 N/A 48 N/A H9 N/A
1058
204.15
AGF2.5-50R1 $209.60 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1063
209.6
AGF2.5-60R1 $256.13 N/A CAD Icon (for items table) N/A 2.5 N/A 1 N/A 60 N/A 60 N/A H9 N/A
1070
256.13
AGF2-20R1 $79.70 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1005
79.7
AGF2-20R2 $79.70 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 10 N/A 20 N/A H6 N/A
1007
79.7
AGF2-25R1 $92.76 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1009
92.76
AGF2-30R1 $106.26 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 30 N/A 30 N/A H6 N/A
1011
106.26
AGF2-30R2 $106.26 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 15 N/A 30 N/A H6 N/A
1013
106.26
AGF2-36R1 $139.92 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 36 N/A 36 N/A H6 N/A
1015
139.92
AGF2-40R1 $143.60 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 40 N/A 40 N/A H8 N/A
1018
143.6
AGF2-48R1 $168.39 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 48 N/A 48 N/A H9 N/A
1022
168.39
AGF2-50R1 $171.48 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1027
171.48
AGF2-60R1 $193.82 N/A CAD Icon (for items table) N/A 2 N/A 1 N/A 60 N/A 60 N/A H9 N/A
1032
193.82
AGF3-20R1 $160.52 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1078
160.52
AGF3-20R2 $160.52 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 10 N/A 20 N/A H6 N/A
1080
160.52
AGF3-25R1 $212.69 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1082
212.69
AGF3-30R1 $216.40 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1088
216.4
AGF3-30R2 $216.40 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 15 N/A 30 N/A H8 N/A
1094
216.4
Unit of Measure
1 2 3 4 5 »