Injection molded, mass-produced productions, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AGF-
Worm-Wheels--AGF-_Dim
Unit of Measure
« 11 12 

Item #

Sell Price

CAD

Transverse Module

Number of Start

Reduction Ratio

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AGF6-30R1E30 $1,346.40 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1275
1346.4
AGF6-30R1E32 $1,355.10 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1276
1355.1
AGF6-30R1E35 $1,370.60 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1277
1370.6
AGF6-30R1E38 $1,382.40 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1278
1382.4
AGF6-30R1E40 $1,394.00 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1279
1394
AGF6-30R1E42 $1,405.10 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1280
1405.1
AGF6-30R1E45 $1,409.00 N/A N/A 6 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1281
1409
AGF6-30R2 $0.00 N/A N/A 6 N/A 2 N/A N/A 30 N/A N/A
1282
0
AGF6-36R1E30 $1,619.20 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1284
1619.2
AGF6-36R1E32 $1,627.60 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1285
1627.6
AGF6-36R1E35 $1,642.30 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1286
1642.3
AGF6-36R1E38 $1,653.70 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1287
1653.7
AGF6-36R1E40 $1,664.80 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1288
1664.8
AGF6-36R1E42 $1,675.40 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1289
1675.4
AGF6-36R1E45 $1,679.40 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1290
1679.4
AGF6-36R1E48 $1,683.20 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1291
1683.2
AGF6-36R1E50 $1,687.00 N/A N/A 6 N/A 1 N/A N/A 36 N/A N/A
1292
1687
Unit of Measure
« 11 12