Injection molded, mass-produced productions, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AGF-
Worm-Wheels--AGF-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Transverse Module

Number of Start

Reduction Ratio

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AGF3-36R1 $248.79 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 36 N/A 36 N/A H8 N/A
1100
248.79
AGF3-40R1 $264.07 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1107
264.07
AGF3-48R1 $291.51 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 48 N/A 48 N/A H9 N/A
1115
291.51
AGF3-50R1 $301.36 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1124
301.36
AGF3-60R1 $405.96 N/A CAD Icon (for items table) N/A 3 N/A 1 N/A 60 N/A 60 N/A H9 N/A
1134
405.96
AGF4-20R1 $291.94 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1145
291.94
AGF4-20R2 $3.34 N/A CAD Icon (for items table) N/A 4 N/A 2 N/A 10 N/A 20 N/A H6 N/A
1150
3.34
AGF4-25R1 $358.33 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1155
358.33
AGF4-30R1 $341.97 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1162
341.97
AGF4-30R2 $341.97 N/A CAD Icon (for items table) N/A 4 N/A 2 N/A 15 N/A 30 N/A H8 N/A
1169
341.97
AGF4-36R1 $396.48 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 36 N/A 36 N/A H9 N/A
1176
396.48
AGF4-40R1 $424.75 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1184
424.75
AGF4-48R1 $561.80 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 48 N/A 48 N/A H9 N/A
1194
561.8
AGF4-50R1 $579.46 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1206
579.46
AGF4-60R1 $586.18 N/A CAD Icon (for items table) N/A 4 N/A 1 N/A 60 N/A 60 N/A H0 N/A
1218
586.18
AGF5-20R1 $463.30 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1219
463.3
AGF5-25R1 $562.31 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1224
562.31
AGF5-30R1 $504.36 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 30 N/A 30 N/A H8 N/A
1230
504.36
AGF5-36R1 $611.92 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 36 N/A 36 N/A H9 N/A
1237
611.92
AGF5-40R1 $680.06 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1246
680.06
AGF5-48R1 $723.98 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 48 N/A 48 N/A H0 N/A
1258
723.98
AGF5-50R1 $753.78 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 50 N/A 50 N/A H0 N/A
1259
753.78
AGF5-60R1 $857.77 N/A CAD Icon (for items table) N/A 5 N/A 1 N/A 60 N/A 60 N/A H0 N/A
1260
857.77
AGF6-20R1 $672.92 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 20 N/A 20 N/A H6 N/A
1261
672.92
AGF6-25R1 $892.50 N/A CAD Icon (for items table) N/A 6 N/A 1 N/A 25 N/A 25 N/A H6 N/A
1267
892.5
Unit of Measure
1 2 3 4 5 »