Injection molded, mass-produced productions, suitable for office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Worm-Wheels--AGF-
Worm-Wheels--AGF-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Transverse Module

Number of Start

Reduction Ratio

No. of teeth

Shape

Internal ID

Sell Price 1 Value

AGF4-40R1E22 $1,006.50 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1186
1006.5
AGF4-40R1E24 $1,010.60 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1187
1010.6
AGF4-40R1E25 $1,017.20 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1188
1017.2
AGF4-40R1E28 $1,023.80 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1189
1023.8
AGF4-40R1E30 $1,025.30 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1190
1025.3
AGF4-40R1E32 $1,034.60 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1191
1034.6
AGF4-40R1E35 $1,051.00 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1192
1051
AGF4-40R1E38 $1,059.10 N/A N/A 4 N/A 1 N/A 40 N/A 40 N/A H9 N/A
1193
1059.1
AGF4-48R1E20 $1,152.10 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1195
1152.1
AGF4-48R1E22 $1,156.30 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1196
1156.3
AGF4-48R1E24 $1,160.20 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1197
1160.2
AGF4-48R1E25 $1,166.70 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1198
1166.7
AGF4-48R1E28 $1,173.10 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1199
1173.1
AGF4-48R1E30 $1,174.50 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1200
1174.5
AGF4-48R1E32 $1,183.50 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1201
1183.5
AGF4-48R1E35 $1,199.40 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1202
1199.4
AGF4-48R1E38 $1,207.30 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1203
1207.3
AGF4-48R1E40 $1,214.70 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1204
1214.7
AGF4-48R1E42 $1,226.30 N/A N/A 4 N/A 1 N/A N/A 48 N/A N/A
1205
1226.3
AGF4-50R1E20 $1,169.40 N/A N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1207
1169.4
AGF4-50R1E22 $1,173.60 N/A N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1208
1173.6
AGF4-50R1E24 $1,177.50 N/A N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1209
1177.5
AGF4-50R1E25 $1,183.90 N/A N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1210
1183.9
AGF4-50R1E28 $1,190.30 N/A N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1211
1190.3
AGF4-50R1E30 $1,191.70 N/A N/A 4 N/A 1 N/A 50 N/A 50 N/A H9 N/A
1212
1191.7
Unit of Measure
« 6 7 8 9 10 »