High-Ratio, Hypoid Gears (MHP)
Bevel Gears
A spiral miter gear with a helix angle less than 10 °. Receives forces from the same direction as straight miter gears receive and have excellent precision properties.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Shaft Diameter (A) (in)
Shaft Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Shaft Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MHP1-0451R | $61.49 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.472 in12 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (F) N/A 0.650 in16.5 mm |
Internal ID
N/A
6003 |
61.49 |
| MHP1-0453R | $68.09 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.472 in12 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (F) N/A 0.642 in16.3 mm |
Internal ID
N/A
6004 |
68.09 |
| MHP1-0601R | $78.38 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.472 in12 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (F) N/A 0.705 in17.9 mm |
Internal ID
N/A
6005 |
78.38 |
| MHP1-0602R | $97.36 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.472 in12 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (F) N/A 0.701 in17.8 mm |
Internal ID
N/A
6006 |
97.36 |
| MHP1-0603R | $92.16 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.472 in12 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (F) N/A 0.713 in18.1 mm |
Internal ID
N/A
6007 |
92.16 |
| MHP1-0901R | $150.48 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.787 in20 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.858 in98 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (F) N/A 1.134 in28.8 mm |
Internal ID
N/A
6008 |
150.48 |
| MHP1-1045L | $62.77 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 0.791 in20.1 mm | Pitch Diameter (C) N/A 0.398 in10.1 mm | Outer Diameter (D) N/A 0.398 in10.1 mm | Total Length (F) N/A 4.094 in104 mm |
Internal ID
N/A
6009 |
62.77 |
| MHP1-1060L | $75.98 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 0.870 in22.1 mm | Pitch Diameter (C) N/A 0.508 in12.9 mm | Outer Diameter (D) N/A 0.508 in12.9 mm | Total Length (F) N/A 4.803 in122 mm |
Internal ID
N/A
6010 |
75.98 |
| MHP1-1090L | $139.51 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.224 in31.1 mm | Pitch Diameter (C) N/A 0.618 in15.7 mm | Outer Diameter (D) N/A 0.618 in15.7 mm | Total Length (F) N/A 5.866 in149 mm |
Internal ID
N/A
6011 |
139.51 |
| MHP1-1120L | $132.50 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.224 in31.1 mm | Pitch Diameter (C) N/A 0.528 in13.4 mm | Outer Diameter (D) N/A 0.528 in13.4 mm | Total Length (F) N/A 5.866 in149 mm |
Internal ID
N/A
6012 |
132.5 |
| MHP1-1180L | $242.71 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.657 in42.1 mm | Pitch Diameter (C) N/A 0.882 in22.4 mm | Outer Diameter (D) N/A 0.882 in22.4 mm | Total Length (F) N/A 7.874 in200 mm |
Internal ID
N/A
6013 |
242.71 |
| MHP1-1200L | $254.86 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.657 in42.1 mm | Pitch Diameter (C) N/A 0.846 in21.5 mm | Outer Diameter (D) N/A 0.846 in21.5 mm | Total Length (F) N/A 8.071 in205 mm |
Internal ID
N/A
6014 |
254.86 |
| MHP1-1201R | $147.33 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 120 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.787 in20 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.858 in98 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (F) N/A 1.154 in29.3 mm |
Internal ID
N/A
6015 |
147.33 |
| MHP1-1801R | $472.63 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 180 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.984 in25 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (F) N/A 1.579 in40.1 mm |
Internal ID
N/A
6016 |
472.63 |
| MHP1-2001R | $575.01 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 200 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.984 in25 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (F) N/A 1.598 in40.6 mm |
Internal ID
N/A
6017 |
575.01 |
| MHP1-2060L | $95.03 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 2 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 0.870 in22.1 mm | Pitch Diameter (C) N/A 0.504 in12.8 mm | Outer Diameter (D) N/A 0.504 in12.8 mm | Total Length (F) N/A 4.724 in120 mm |
Internal ID
N/A
6018 |
95.03 |
| MHP1-3045L | $67.99 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 3 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 0.870 in22.1 mm | Pitch Diameter (C) N/A 0.406 in10.3 mm | Outer Diameter (D) N/A 0.406 in10.3 mm | Total Length (F) N/A 4.449 in113 mm |
Internal ID
N/A
6019 |
67.99 |
| MHP1-3060L | $92.17 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 3 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.028 in26.1 mm | Pitch Diameter (C) N/A 0.461 in11.7 mm | Outer Diameter (D) N/A 0.461 in11.7 mm | Total Length (F) N/A 4.921 in125 mm |
Internal ID
N/A
6020 |
92.17 |
| MHP1.5-0451R | $92.75 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.551 in14 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (F) N/A 0.941 in23.9 mm |
Internal ID
N/A
6021 |
92.75 |
| MHP1.5-0453R | $120.65 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.551 in14 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (F) N/A 0.933 in23.7 mm |
Internal ID
N/A
6022 |
120.65 |
| MHP1.5-0601R | $117.48 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.787 in20 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.858 in98 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (F) N/A 1.110 in28.2 mm |
Internal ID
N/A
6023 |
117.48 |
| MHP1.5-0602R | $167.15 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.787 in20 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.858 in98 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (F) N/A 1.110 in28.2 mm |
Internal ID
N/A
6024 |
167.15 |
| MHP1.5-0603R | $154.17 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B9 | Bore Diameter (A) N/A 0.787 in20 mm | Shaft Diameter (A) N/A | Pitch Diameter (C) N/A 3.858 in98 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (F) N/A 1.130 in28.7 mm |
Internal ID
N/A
6025 |
154.17 |
| MHP1.5-1045L | $85.86 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.028 in26.1 mm | Pitch Diameter (C) N/A 0.720 in18.3 mm | Outer Diameter (D) N/A 0.720 in18.3 mm | Total Length (F) N/A 5.433 in138 mm |
Internal ID
N/A
6026 |
85.86 |
| MHP1.5-1060L | $102.99 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 1 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.224 in31.1 mm | Pitch Diameter (C) N/A 0.697 in17.7 mm | Outer Diameter (D) N/A 0.697 in17.7 mm | Total Length (F) N/A 5.945 in151 mm |
Internal ID
N/A
6027 |
102.99 |
1 2