High-Ratio, Hypoid Gears (MHP)
Bevel Gears
A spiral miter gear with a helix angle less than 10 °. Receives forces from the same direction as straight miter gears receive and have excellent precision properties.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Shaft Diameter (A) (in)
Shaft Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Shaft Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MHP1.5-2060L | $133.27 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 2 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.224 in31.1 mm | Pitch Diameter (C) N/A 0.697 in17.7 mm | Outer Diameter (D) N/A 0.697 in17.7 mm | Total Length (F) N/A 5.866 in149 mm |
Internal ID
N/A
6028 |
133.27 |
| MHP1.5-3045L | $120.42 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 3 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.224 in31.1 mm | Pitch Diameter (C) N/A 0.693 in17.6 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (F) N/A 5.827 in148 mm |
Internal ID
N/A
6029 |
120.42 |
| MHP1.5-3060L | $154.94 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 3 | Direction of Spiral N/A Left Hand | Shape N/A B8 | Bore Diameter (A) N/A | Shaft Diameter (A) N/A 1.421 in36.1 mm | Pitch Diameter (C) N/A 0.618 in15.7 mm | Outer Diameter (D) N/A 0.618 in15.7 mm | Total Length (F) N/A 6.614 in168 mm |
Internal ID
N/A
6030 |
154.94 |
1 2