Steel Bevel Gears (SB)
Bevel Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB1-1545 | $15.86 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.696 in17.67 mm | Total Length (F) N/A 0.493 in12.51 mm |
Internal ID
N/A
9836 |
15.86 |
| SB1-1845 | $17.48 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 1 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.810 in20.57 mm | Total Length (F) N/A 0.643 in16.34 mm |
Internal ID
N/A
9837 |
17.48 |
| SB1-2040 | $16.75 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.882 in22.41 mm | Total Length (F) N/A 0.543 in13.78 mm |
Internal ID
N/A
9838 |
16.75 |
| SB1-4020 | $28.19 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.598 in40.59 mm | Total Length (F) N/A 0.593 in15.07 mm |
Internal ID
N/A
9839 |
28.19 |
| SB1-4515 | $30.57 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.786 in45.37 mm | Total Length (F) N/A 0.463 in11.77 mm |
Internal ID
N/A
9840 |
30.57 |
| SB1-4518 | $32.48 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.790 in45.46 mm | Total Length (F) N/A 0.667 in16.95 mm |
Internal ID
N/A
9841 |
32.48 |
| SB1-4020H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.598 in40.59 mm | Total Length (F) N/A 0.593 in15.07 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1-2040H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.882 in22.41 mm | Total Length (F) N/A 0.543 in13.78 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1-4518H | $0.00 | CAD N/A | Gear Ratio N/A 2.5 | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.790 in45.46 mm | Total Length (F) N/A 0.667 in16.95 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1-1845H | $0.00 | CAD N/A | Gear Ratio N/A 2.5 | Module N/A 1 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.810 in20.57 mm | Total Length (F) N/A 0.643 in16.34 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1-4515H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.786 in45.37 mm | Total Length (F) N/A 0.463 in11.77 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1-1545H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 1 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.696 in17.67 mm | Total Length (F) N/A 0.493 in12.51 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1.25-1545 | $16.74 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1.25 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.738 in18.75 mm | Outer Diameter (D) N/A 0.870 in22.09 mm | Total Length (F) N/A 0.624 in15.85 mm |
Internal ID
N/A
9842 |
16.74 |
| SB1.25-1845 | $18.76 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 1.25 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.013 in25.72 mm | Total Length (F) N/A 0.813 in20.66 mm |
Internal ID
N/A
9843 |
18.76 |
| SB1.25-2040 | $19.42 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.103 in28.01 mm | Total Length (F) N/A 0.735 in18.66 mm |
Internal ID
N/A
9844 |
19.42 |
| SB1.25-4020 | $33.82 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.25 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 1.997 in50.73 mm | Total Length (F) N/A 0.730 in18.54 mm |
Internal ID
N/A
9845 |
33.82 |
| SB1.25-4515 | $36.56 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1.25 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.215 in56.25 mm | Outer Diameter (D) N/A 2.233 in56.72 mm | Total Length (F) N/A 0.575 in14.61 mm |
Internal ID
N/A
9846 |
36.56 |
| SB1.25-4518 | $38.47 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 1.25 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.215 in56.25 mm | Outer Diameter (D) N/A 2.237 in56.82 mm | Total Length (F) N/A 0.730 in18.53 mm |
Internal ID
N/A
9847 |
38.47 |
| SB1.25-4020H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1.25 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 1.997 in50.73 mm | Total Length (F) N/A 0.730 in18.54 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1.25-2040H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.103 in28.01 mm | Total Length (F) N/A 0.735 in18.66 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1.25-4515H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 1.25 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.215 in56.25 mm | Outer Diameter (D) N/A 2.233 in56.72 mm | Total Length (F) N/A 0.575 in14.61 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1.25-1545H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 1.25 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.738 in18.75 mm | Outer Diameter (D) N/A 0.870 in22.09 mm | Total Length (F) N/A 0.624 in15.85 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SB1.5-1530 | $17.42 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.028 in26.11 mm | Total Length (F) N/A 0.678 in17.23 mm |
Internal ID
N/A
9849 |
17.42 |
| SB1.5-1545 | $18.08 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.045 in26.54 mm | Total Length (F) N/A 0.913 in23.19 mm |
Internal ID
N/A
9850 |
18.08 |
| SB1.5-1560 | $19.66 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.050 in26.66 mm | Total Length (F) N/A 0.906 in23.01 mm |
Internal ID
N/A
9851 |
19.66 |