KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Steel Bevel Gears (SB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Steel Bevel Gears (SB)Steel Bevel Gears (SB)
  4. View Items

Steel Bevel Gears (SB)


Email This Page Download PDF Download PDF Printable Page
Steel Bevel Gears (SB) Bevel Gears
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB2-1560 $23.54 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.400 in35.55 mm Total Length (F) N/A 1.221 in31.01 mm Internal ID N/A
9865
23.54
SB2-1845 $28.34 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.620 in41.15 mm Total Length (F) N/A 1.130 in28.69 mm Internal ID N/A
9866
28.34
SB2-2030 $27.88 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.739 in44.18 mm Total Length (F) N/A 0.987 in25.06 mm Internal ID N/A
9867
27.88
SB2-2040 $28.75 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.764 in44.81 mm Total Length (F) N/A 1.345 in34.16 mm Internal ID N/A
9868
28.75
SB2-3015 $36.70 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.408 in61.17 mm Total Length (F) N/A 0.850 in21.6 mm Internal ID N/A
9869
36.7
SB2-3020 $37.81 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.427 in61.65 mm Total Length (F) N/A 1.058 in26.87 mm Internal ID N/A
9870
37.81
SB2-4020 $51.51 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.196 in81.17 mm Total Length (F) N/A 1.274 in32.37 mm Internal ID N/A
9871
51.51
SB2-4515 $61.71 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.573 in90.75 mm Total Length (F) N/A 1.197 in30.4 mm Internal ID N/A
9872
61.71
SB2-4518 $66.40 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.579 in90.91 mm Total Length (F) N/A 1.099 in27.91 mm Internal ID N/A
9873
66.4
SB2-6015 $100.17 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 2 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.746 in120.55 mm Total Length (F) N/A 1.244 in31.6 mm Internal ID N/A
9875
100.17
SB2-3020H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.427 in61.65 mm Total Length (F) N/A 1.058 in26.87 mm 0
SB2-2030H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.739 in44.18 mm Total Length (F) N/A 0.987 in25.06 mm 0
SB2-3015H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.408 in61.17 mm Total Length (F) N/A 0.850 in21.6 mm 0
SB2-1530H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.370 in34.81 mm Total Length (F) N/A 0.811 in20.59 mm 0
SB2-4020H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.196 in81.17 mm Total Length (F) N/A 1.274 in32.37 mm 0
SB2-2040H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.764 in44.81 mm Total Length (F) N/A 1.345 in34.16 mm 0
SB2-4518H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.579 in90.91 mm Total Length (F) N/A 1.099 in27.91 mm 0
SB2-1845H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.620 in41.15 mm Total Length (F) N/A 1.130 in28.69 mm 0
SB2-4515H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.573 in90.75 mm Total Length (F) N/A 1.197 in30.4 mm 0
SB2-1545H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.392 in35.35 mm Total Length (F) N/A 1.173 in29.8 mm 0
SB2-6015H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 2 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.746 in120.55 mm Total Length (F) N/A 1.244 in31.6 mm 0
SB2-1560H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 2 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.400 in35.55 mm Total Length (F) N/A 1.221 in31.01 mm 0
SB2-6012H $0.00 CAD N/A Gear Ratio N/A 5 Module N/A 2 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.741 in120.43 mm Total Length (F) N/A 1.254 in31.85 mm 0
SB2-1260H $0.00 CAD N/A Gear Ratio N/A 5 Module N/A 2 No. of Teeth N/A 12 Shape N/A B8 Bore Diameter (A) N/A 0.598 in15.2 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.167 in29.65 mm Total Length (F) N/A 4.609 in117.08 mm 0
SB2.5-1530 $25.93 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2.5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.713 in43.51 mm Total Length (F) N/A 1.252 in31.81 mm Internal ID N/A
9877
25.93
51 - 75 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA