KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Steel Bevel Gears (SB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Steel Bevel Gears (SB)Steel Bevel Gears (SB)
  4. View Items

Steel Bevel Gears (SB)


Email This Page Download PDF Download PDF Printable Page
Steel Bevel Gears (SB) Bevel Gears
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
101 - 125 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB2.5-6015H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 2.5 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 5.933 in150.69 mm Total Length (F) N/A 1.575 in40 mm 0
SB2.5-1560H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 2.5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.750 in44.44 mm Total Length (F) N/A 1.536 in39.02 mm 0
SB2.5-6012H $0.00 CAD N/A Gear Ratio N/A 5 Module N/A 2.5 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 5.927 in150.54 mm Total Length (F) N/A 1.567 in39.81 mm 0
SB2.5-1260H $0.00 CAD N/A Gear Ratio N/A 5 Module N/A 2.5 No. of Teeth N/A 12 Shape N/A B8 Bore Diameter (A) N/A 0.795 in20.2 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.459 in37.06 mm Total Length (F) N/A 5.634 in143.1 mm 0
SB3-1530 $36.82 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.056 in52.22 mm Total Length (F) N/A 1.728 in43.88 mm Internal ID N/A
9893
36.82
SB3-1545 $38.80 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 3 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.087 in53.02 mm Total Length (F) N/A 1.778 in45.17 mm Internal ID N/A
9894
38.8
SB3-1560 $41.22 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 3 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.100 in53.33 mm Total Length (F) N/A 1.736 in44.1 mm Internal ID N/A
9895
41.22
SB3-1836 $44.17 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.410 in61.22 mm Total Length (F) N/A 1.575 in40.01 mm Internal ID N/A
9896
44.17
SB3-1845 $45.40 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 3 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.430 in61.72 mm Total Length (F) N/A 1.498 in38.04 mm Internal ID N/A
9897
45.4
SB3-2030 $46.90 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.609 in66.27 mm Total Length (F) N/A 1.594 in40.48 mm Internal ID N/A
9898
46.9
SB3-2040 $52.33 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.646 in67.22 mm Total Length (F) N/A 2.000 in50.81 mm Internal ID N/A
9899
52.33
SB3-3015 $64.02 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.613 in91.76 mm Total Length (F) N/A 1.469 in37.31 mm Internal ID N/A
9900
64.02
SB3-3020 $64.02 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.641 in92.48 mm Total Length (F) N/A 1.400 in35.56 mm Internal ID N/A
9901
64.02
SB3-3618 $90.48 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 36 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.321 in109.76 mm Total Length (F) N/A 1.376 in34.95 mm Internal ID N/A
9902
90.48
SB3-4020 $100.87 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.794 in121.76 mm Total Length (F) N/A 1.805 in45.85 mm Internal ID N/A
9903
100.87
SB3-4515 $110.92 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 3 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.359 in136.12 mm Total Length (F) N/A 1.604 in40.74 mm Internal ID N/A
9904
110.92
SB3-4518 $120.85 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 3 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.369 in136.37 mm Total Length (F) N/A 1.648 in41.86 mm Internal ID N/A
9905
120.85
SB3-6015 $202.96 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 3 No. of Teeth N/A 60 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.119 in180.83 mm Total Length (F) N/A 1.889 in47.97 mm Internal ID N/A
9907
202.96
SB3-3020H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.641 in92.48 mm Total Length (F) N/A 1.400 in35.56 mm 0
SB3-2030H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.609 in66.27 mm Total Length (F) N/A 1.594 in40.48 mm 0
SB3-3015H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.613 in91.76 mm Total Length (F) N/A 1.469 in37.31 mm 0
SB3-1530H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 2.056 in52.22 mm Total Length (F) N/A 1.728 in43.88 mm 0
SB3-3618H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 36 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.321 in109.76 mm Total Length (F) N/A 1.376 in34.95 mm 0
SB3-1836H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.410 in61.22 mm Total Length (F) N/A 1.575 in40.01 mm 0
SB3-4020H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.794 in121.76 mm Total Length (F) N/A 1.805 in45.85 mm 0
101 - 125 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA