Steel Bevel Gears (SB)
Bevel Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB3-2040H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.646 in67.22 mm | Total Length (F) N/A 2.000 in50.81 mm | 0 | |
| SB3-4518H | $0.00 | CAD N/A | Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.369 in136.37 mm | Total Length (F) N/A 1.648 in41.86 mm | 0 | |
| SB3-1845H | $0.00 | CAD N/A | Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.430 in61.72 mm | Total Length (F) N/A 1.498 in38.04 mm | 0 | |
| SB3-4515H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.359 in136.12 mm | Total Length (F) N/A 1.604 in40.74 mm | 0 | |
| SB3-1545H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.087 in53.02 mm | Total Length (F) N/A 1.778 in45.17 mm | 0 | |
| SB3-6015H | $0.00 | CAD N/A | Gear Ratio N/A 4 | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.119 in180.83 mm | Total Length (F) N/A 1.889 in47.97 mm | 0 | |
| SB3-1560H | $0.00 | CAD N/A | Gear Ratio N/A 4 | Module N/A 3 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.100 in53.33 mm | Total Length (F) N/A 1.736 in44.1 mm | 0 | |
| SB3-6012H | $0.00 | CAD N/A | Gear Ratio N/A 5 | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.112 in180.65 mm | Total Length (F) N/A 1.867 in47.43 mm | 0 | |
| SB3-1260H | $0.00 | CAD N/A | Gear Ratio N/A 5 | Module N/A 3 | No. of Teeth N/A 12 | Shape N/A B8 | Bore Diameter (A) N/A 0.994 in25.25 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.751 in44.48 mm | Total Length (F) N/A 6.779 in172.19 mm | 0 | |
| SB4-1530 | $54.90 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.741 in69.62 mm | Total Length (F) N/A 1.919 in48.74 mm |
Internal ID
N/A
9908 |
54.9 |
| SB4-1545 | $57.93 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 4 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.783 in70.69 mm | Total Length (F) N/A 2.150 in54.6 mm |
Internal ID
N/A
9909 |
57.93 |
| SB4-1560 | $71.72 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 4 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.799 in71.1 mm | Total Length (F) N/A 2.442 in62.03 mm |
Internal ID
N/A
9910 |
71.72 |
| SB4-1836 | $69.42 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.213 in81.62 mm | Total Length (F) N/A 2.078 in52.77 mm |
Internal ID
N/A
9911 |
69.42 |
| SB4-1845 | $71.26 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 4 | No. of Teeth N/A 18 | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.240 in82.3 mm | Total Length (F) N/A 1.901 in48.28 mm |
Internal ID
N/A
9912 |
71.26 |
| SB4-2030 | $73.79 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.477 in88.32 mm | Total Length (F) N/A 1.911 in48.53 mm |
Internal ID
N/A
9913 |
73.79 |
| SB4-2040 | $84.75 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.528 in89.62 mm | Total Length (F) N/A 2.622 in66.59 mm |
Internal ID
N/A
9914 |
84.75 |
| SB4-3015 | $105.40 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.817 in122.34 mm | Total Length (F) N/A 1.669 in42.4 mm |
Internal ID
N/A
9915 |
105.4 |
| SB4-3020 | $109.12 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.854 in123.3 mm | Total Length (F) N/A 1.878 in47.71 mm |
Internal ID
N/A
9916 |
109.12 |
| SB4-3618 | $144.13 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 36 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.761 in146.34 mm | Total Length (F) N/A 1.929 in49 mm |
Internal ID
N/A
9917 |
144.13 |
| SB4-4020 | $173.99 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 40 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.391 in162.34 mm | Total Length (F) N/A 2.123 in53.92 mm |
Internal ID
N/A
9918 |
173.99 |
| SB4-4515 | $185.75 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A B5 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.146 in181.5 mm | Total Length (F) N/A 2.000 in50.79 mm |
Internal ID
N/A
9919 |
185.75 |
| SB4-4518 | $236.61 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 4 | No. of Teeth N/A 45 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.158 in181.82 mm | Total Length (F) N/A 2.014 in51.16 mm |
Internal ID
N/A
9920 |
236.61 |
| SB4-6015 | $299.46 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 4 | No. of Teeth N/A 60 | Shape N/A B5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 9.449 in240 mm | Outer Diameter (D) N/A 9.492 in241.1 mm | Total Length (F) N/A 2.331 in59.2 mm |
Internal ID
N/A
9921 |
299.46 |
| SB4-3020H | $0.00 | CAD N/A | Gear Ratio N/A 1.5 | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.854 in123.3 mm | Total Length (F) N/A 1.878 in47.71 mm | 0 | |
| SB4-2030H | $0.00 | CAD N/A | Gear Ratio N/A 1.5 | Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.477 in88.32 mm | Total Length (F) N/A 1.911 in48.53 mm | 0 |