KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Steel Bevel Gears (SB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Steel Bevel Gears (SB)Steel Bevel Gears (SB)
  4. View Items

Steel Bevel Gears (SB)


Email This Page Download PDF Download PDF Printable Page
Steel Bevel Gears (SB) Bevel Gears
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-
  • SB---Category/Asset/SB---Category.jpg
  • Steel-Bevel-Gears--SB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
176 - 200 of 214 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

SB5-3020H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.068 in154.13 mm Total Length (F) N/A 2.301 in58.45 mm 0
SB5-2030H $0.00 CAD N/A Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.348 in110.45 mm Total Length (F) N/A 2.445 in62.11 mm 0
SB5-3015H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 30 Shape N/A B5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.021 in152.93 mm Total Length (F) N/A 2.067 in52.5 mm 0
SB5-1530H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.426 in87.03 mm Total Length (F) N/A 2.504 in63.61 mm 0
SB5-4020H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 40 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 7.989 in202.93 mm Total Length (F) N/A 2.178 in55.33 mm 0
SB5-2040H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.411 in112.03 mm Total Length (F) N/A 2.713 in68.92 mm 0
SB5-4518H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 8.948 in227.28 mm Total Length (F) N/A 2.340 in59.43 mm 0
SB5-1845H $0.00 CAD N/A Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 18 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.050 in102.87 mm Total Length (F) N/A 2.198 in55.82 mm 0
SB5-4515H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 45 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 8.932 in226.87 mm Total Length (F) N/A 1.980 in50.28 mm 0
SB5-1545H $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.479 in88.37 mm Total Length (F) N/A 2.645 in67.19 mm 0
SBY5-6015H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 5 No. of Teeth N/A 60 Shape N/A BT Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 11.865 in301.36 mm Total Length (F) N/A 2.125 in53.97 mm 0
SBY5-1560H $0.00 CAD N/A Gear Ratio N/A 4 Module N/A 5 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.500 in88.9 mm Total Length (F) N/A 2.954 in75.03 mm 0
SB6-1530 $130.06 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.112 in104.44 mm Total Length (F) N/A 2.696 in68.48 mm Internal ID N/A
9933
130.06
SB6-1545 $147.33 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 6 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.174 in106.03 mm Total Length (F) N/A 3.506 in89.04 mm Internal ID N/A
9934
147.33
SB6-2040 $190.90 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.293 in134.44 mm Total Length (F) N/A 3.077 in78.16 mm Internal ID N/A
9936
190.9
SB6-3015 $256.21 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 30 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.224 in183.5 mm Total Length (F) N/A 2.463 in62.56 mm Internal ID N/A
9937
256.21
SB6-4020 $364.19 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 40 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.587 in243.52 mm Total Length (F) N/A 2.561 in65.05 mm Internal ID N/A
9938
364.19
SB6-4515 $720.97 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 6 No. of Teeth N/A 45 Shape N/A BT Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 10.718 in272.24 mm Total Length (F) N/A 2.859 in72.62 mm Internal ID N/A
9939
720.97
SBY6-1560 $152.84 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 6 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.199 in106.66 mm Total Length (F) N/A 3.353 in85.17 mm Internal ID N/A
10024
152.84
SBY6-6015 $1,134.73 CAD N/A CAD Icon (for items table) Gear Ratio N/A 4 Module N/A 6 No. of Teeth N/A 60 Shape N/A BT Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.239 in361.66 mm Total Length (F) N/A 2.683 in68.16 mm Internal ID N/A
10025
1134.73
SB6-1560 $0.00 CAD N/A Gear Ratio N/A 3 Module N/A 6 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.174 in106.03 mm Total Length (F) N/A 3.506 in89.04 mm Internal ID N/A
9935
0
SB6-3015H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 30 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.224 in183.5 mm Total Length (F) N/A 2.463 in62.56 mm 0
SB6-1530H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 15 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.112 in104.44 mm Total Length (F) N/A 2.696 in68.48 mm 0
SB6-4020H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 40 Shape N/A B5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.587 in243.52 mm Total Length (F) N/A 2.561 in65.05 mm 0
SB6-2040H $0.00 CAD N/A Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 20 Shape N/A B3 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.293 in134.44 mm Total Length (F) N/A 3.077 in78.16 mm 0
176 - 200 of 214 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA