Steel Bevel Gears (SB)
Bevel Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB6-4515H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 6 | No. of Teeth N/A 45 | Shape N/A BT | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 10.718 in272.24 mm | Total Length (F) N/A 2.859 in72.62 mm | 0 | |
| SB6-1545H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 6 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 4.174 in106.03 mm | Total Length (F) N/A 3.506 in89.04 mm | 0 | |
| SBY6-6015H | $0.00 | CAD N/A | Gear Ratio N/A 4 | Module N/A 6 | No. of Teeth N/A 60 | Shape N/A BT | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.239 in361.66 mm | Total Length (F) N/A 2.683 in68.16 mm | 0 | |
| SBY6-1560H | $0.00 | CAD N/A | Gear Ratio N/A 4 | Module N/A 6 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 4.199 in106.66 mm | Total Length (F) N/A 3.353 in85.17 mm | 0 | |
| SBY8-1545 | $247.71 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 8 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.567 in141.39 mm | Total Length (F) N/A 3.934 in99.93 mm |
Internal ID
N/A
10026 |
247.71 |
| SBY8-2040 | $370.06 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 7.057 in179.25 mm | Total Length (F) N/A 3.858 in98 mm |
Internal ID
N/A
10027 |
370.06 |
| SBY8-4020 | $940.76 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 8 | No. of Teeth N/A 40 | Shape N/A BT | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 12.598 in320 mm | Outer Diameter (D) N/A 12.783 in324.69 mm | Total Length (F) N/A 2.967 in75.36 mm |
Internal ID
N/A
10028 |
940.76 |
| SBY8-4515 | $1,282.56 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 8 | No. of Teeth N/A 45 | Shape N/A BT | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.291 in362.99 mm | Total Length (F) N/A 3.297 in83.74 mm |
Internal ID
N/A
10029 |
1282.56 |
| SB8-1560 | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 8 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.567 in141.39 mm | Total Length (F) N/A 3.934 in99.93 mm |
Internal ID
N/A
9940 |
0 |
| SB8-2040 | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 7.057 in179.25 mm | Total Length (F) N/A 3.858 in98 mm |
Internal ID
N/A
9941 |
0 |
| SBY8-4020H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 8 | No. of Teeth N/A 40 | Shape N/A BT | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 12.598 in320 mm | Outer Diameter (D) N/A 12.783 in324.69 mm | Total Length (F) N/A 2.967 in75.36 mm | 0 | |
| SBY8-2040H | $0.00 | CAD N/A | Gear Ratio N/A 2 | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 7.057 in179.25 mm | Total Length (F) N/A 3.858 in98 mm | 0 | |
| SBY8-4515H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 8 | No. of Teeth N/A 45 | Shape N/A BT | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Outer Diameter (D) N/A 14.291 in362.99 mm | Total Length (F) N/A 3.297 in83.74 mm | 0 | |
| SBY8-1545H | $0.00 | CAD N/A | Gear Ratio N/A 3 | Module N/A 8 | No. of Teeth N/A 15 | Shape N/A B3 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.567 in141.39 mm | Total Length (F) N/A 3.934 in99.93 mm | 0 |