CP Ground Spur Gears (KSCPG)
CP Rack & Pinions
Increased strength with SCM440 material which is thermal refined.
Clear
Filter
Module
No. of Teeth
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSCPG10-25J30 | $206.90 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 25 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.415 in86.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5254 |
206.9 |
| KSCPG10-25J32 | $206.90 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 25 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.415 in86.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5255 |
206.9 |
| KSCPG10-25J35 | $206.90 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 25 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.415 in86.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5256 |
206.9 |
| KSCPG10-25J40 | $206.90 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 25 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.415 in86.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5257 |
206.9 |
| KSCPG10-30J20 | $224.70 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5259 |
224.7 |
| KSCPG10-30J22 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5260 |
241.4 |
| KSCPG10-30J25 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5261 |
241.4 |
| KSCPG10-30J28 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5262 |
241.4 |
| KSCPG10-30J30 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5263 |
241.4 |
| KSCPG10-30J32 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5264 |
241.4 |
| KSCPG10-30J35 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5265 |
241.4 |
| KSCPG10-30J40 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5266 |
241.4 |
| KSCPG10-30J45 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5267 |
241.4 |
| KSCPG10-30J50 | $241.40 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 30 | Circular Pitch N/A | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.763 in95.58 mm | Outer Diameter (D) N/A 4.044 in102.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5268 |
241.4 |
| KSCPG10-40J25 | $290.00 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5270 |
290 |
| KSCPG10-40J28 | $306.20 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5271 |
306.2 |
| KSCPG10-40J30 | $306.20 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5272 |
306.2 |
| KSCPG10-40J32 | $306.20 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5273 |
306.2 |
| KSCPG10-40J35 | $306.20 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5274 |
306.2 |
| KSCPG10-40J40 | $313.50 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5275 |
313.5 |
| KSCPG10-40J45 | $313.50 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5276 |
313.5 |
| KSCPG10-40J50 | $313.50 | CAD N/A | Module N/A 3.1831 | No. of Teeth N/A 40 | Circular Pitch N/A | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.304 in134.73 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5277 |
313.5 |