KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Ground Spur Gears (SSCPG) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Ground Spur Gears (SSCPG)CP Ground Spur Gears (SSCPG)
  4. View Items

CP Ground Spur Gears (SSCPG)


Email This Page Download PDF Download PDF Printable Page
CP Ground Spur Gears (SSCPG) CP Rack & Pinions
  • SSCPG - Category/Asset/SSCPG---Category.jpg
  • CP Ground Spur Gears SSCPG
  • SSCPG - Category/Asset/SSCPG---Category.jpg
  • CP Ground Spur Gears SSCPG

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPG5-20 $52.34 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 1.5915 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23926
52.34
SSCPG5-25 $61.82 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 1.5915 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23930
61.82
SSCPG5-30 $71.33 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 1.5915 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23937
71.33
SSCPG5-40 $86.30 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 1.5915 No. of Teeth N/A 40 Shape N/A S1 Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.506 in63.66 mm Outer Diameter (D) N/A 2.632 in66.85 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23948
86.3
SSCPG5-20J10 $89.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23927
89.54
SSCPG5-20J12 $89.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23928
89.54
SSCPG5-20J8 $71.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 20 Shape N/A S1T Circular Pitch N/A 5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.253 in31.83 mm Outer Diameter (D) N/A 1.378 in35.01 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23929
71.56
SSCPG5-25J10 $87.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23931
87.31
SSCPG5-25J12 $97.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23932
97.97
SSCPG5-25J14 $97.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23933
97.97
SSCPG5-25J15 $97.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23934
97.97
SSCPG5-25J16 $97.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23935
97.97
SSCPG5-25J17 $97.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.567 in39.79 mm Outer Diameter (D) N/A 1.692 in42.97 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23936
97.97
SSCPG5-30J10 $95.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23938
95.65
SSCPG5-30J12 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23939
106.32
SSCPG5-30J14 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23940
106.32
SSCPG5-30J15 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23941
106.32
SSCPG5-30J16 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23942
106.32
SSCPG5-30J17 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23943
106.32
SSCPG5-30J18 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23944
106.32
SSCPG5-30J19 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23945
106.32
SSCPG5-30J20 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23946
106.32
SSCPG5-30J22 $106.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.880 in47.75 mm Outer Diameter (D) N/A 2.005 in50.93 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23947
106.32
SSCPG5-40J12 $111.02 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.506 in63.66 mm Outer Diameter (D) N/A 2.632 in66.85 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23949
111.02
SSCPG5-40J14 $121.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.59155 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 5 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.506 in63.66 mm Outer Diameter (D) N/A 2.632 in66.85 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
23950
121.76
1 - 25 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA