KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Ground Spur Gears (SSCPG) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Ground Spur Gears (SSCPG)CP Ground Spur Gears (SSCPG)
  4. View Items

CP Ground Spur Gears (SSCPG)


Email This Page Download PDF Download PDF Printable Page
CP Ground Spur Gears (SSCPG) CP Rack & Pinions
  • SSCPG - Category/Asset/SSCPG---Category.jpg
  • CP Ground Spur Gears SSCPG
  • SSCPG - Category/Asset/SSCPG---Category.jpg
  • CP Ground Spur Gears SSCPG

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPG10-25J28 $154.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.133 in79.58 mm Outer Diameter (D) N/A 3.383 in85.94 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23893
154.95
SSCPG10-25J30 $154.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.133 in79.58 mm Outer Diameter (D) N/A 3.383 in85.94 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23894
154.95
SSCPG10-25J32 $154.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.133 in79.58 mm Outer Diameter (D) N/A 3.383 in85.94 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23895
154.95
SSCPG10-25J35 $151.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 25 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.133 in79.58 mm Outer Diameter (D) N/A 3.383 in85.94 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23896
151.14
SSCPG10-30 $138.93 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 10 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23897
138.93
SSCPG10-30J20 $173.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23898
173.12
SSCPG10-30J22 $188.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23899
188.05
SSCPG10-30J25 $188.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23900
188.05
SSCPG10-30J28 $188.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23901
188.05
SSCPG10-30J30 $188.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23902
188.05
SSCPG10-30J32 $188.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23903
188.05
SSCPG10-30J35 $184.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23904
184.24
SSCPG10-30J40 $184.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23905
184.24
SSCPG10-30J45 $180.43 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.010 in101.86 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23906
180.43
SSCPG10-40 $194.36 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1 Circular Pitch N/A 10 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23908
194.36
SSCPG10-40J25 $236.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23909
236.81
SSCPG10-40J28 $251.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23910
251.88
SSCPG10-40J30 $245.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23911
245.21
SSCPG10-40J32 $245.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23912
245.21
SSCPG10-40J35 $245.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23913
245.21
SSCPG10-40J40 $245.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23914
245.21
SSCPG10-40J45 $245.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23915
245.21
SSCPG10-40RGH17 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23916
0
SSCPG15-20 $192.62 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23917
192.62
SSCPG15-25 $263.29 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 4.7746 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.700 in119.37 mm Outer Diameter (D) N/A 5.076 in128.92 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23918
263.29
51 - 75 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA