KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Ground Spur Gears (SSCPG) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Ground Spur Gears (SSCPG)CP Ground Spur Gears (SSCPG)
  4. View Items

CP Ground Spur Gears (SSCPG)


Email This Page Download PDF Download PDF Printable Page
CP Ground Spur Gears (SSCPG) CP Rack & Pinions
  • SSCPG - Category/Asset/SSCPG---Category.jpg
  • CP Ground Spur Gears SSCPG
  • SSCPG - Category/Asset/SSCPG---Category.jpg
  • CP Ground Spur Gears SSCPG

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
101 - 125 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPG15-30J70 $331.98 CAD N/A Bore Type N/A Ground Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm 331.98
SSCPG20-20 $339.27 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.514 in140.06 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23922
339.27
SSCPG20-25 $465.18 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23923
465.18
SSCPG20-30 $592.85 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23924
592.85
SSCPG20-30RGH100 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23925
0
SSCPG20-25J30 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J32 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J35 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J40 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J45 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J50 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J55 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J60 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J65 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J70 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J75 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-25J80 $465.18 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm 465.18
SSCPG20-30J30 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J32 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J35 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J40 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J45 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J50 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J55 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
SSCPG20-30J60 $592.85 CAD N/A Bore Type N/A Ground Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm 592.85
101 - 125 of 129 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA