Bevel Gearboxes (CBX)
Gearboxes
Grounded finished worms with a shaft, including tooth surface quenching treatment. Allows compact design due to having small reference diameters.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Box Shape (L or T)
Speed Ratio
Shaft Orientation
Shaft Diameter (in)
Shaft Diameter (mm)
Item # |
Sell Price |
CAD |
Gear Box Shape (L or T) |
Speed Ratio |
Shaft Orientation |
Shaft Diameter |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|
| CBX-321LE | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A E | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1866 |
1341.26 |
| CBX-321LF | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A F | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1867 |
1341.26 |
| CBX-321LG | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A G | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1868 |
1341.26 |
| CBX-321LH | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A H | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1869 |
1341.26 |
| CBX-321LI | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A I | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1870 |
1341.26 |
| CBX-321LJ | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A J | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1871 |
1341.26 |
| CBX-321LK | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A L | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1872 |
1341.26 |
| CBX-321LL | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A L | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1873 |
1341.26 |
| CBX-321LM | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A M | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1874 |
1341.26 |
| CBX-321LN | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A N | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1875 |
1341.26 |
| CBX-321LO | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A O | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1876 |
1341.26 |
| CBX-321LP | $1,341.26 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A P | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1877 |
1341.26 |
| CBX-321TA | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A A | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1878 |
1374.82 |
| CBX-321TB | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A B | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1879 |
1374.82 |
| CBX-321TC | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A C | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1880 |
1374.82 |
| CBX-321TD | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A D | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1881 |
1374.82 |
| CBX-321TE | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A E | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1882 |
1374.82 |
| CBX-321TF | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A F | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1883 |
1374.82 |
| CBX-321TG | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A G | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1884 |
1374.82 |
| CBX-321TH | $1,374.82 |
CAD
N/A
|
Gear Box Shape (L or T) N/A T Type | Speed Ratio N/A 1:1 | Shaft Orientation N/A H | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1885 |
1374.82 |
| CBX-322LA | $1,365.81 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:2 | Shaft Orientation N/A A | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1886 |
1365.81 |
| CBX-322LB | $1,365.81 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:2 | Shaft Orientation N/A B | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1887 |
1365.81 |
| CBX-322LC | $1,365.81 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:2 | Shaft Orientation N/A C | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1888 |
1365.81 |
| CBX-322LD | $1,365.81 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:2 | Shaft Orientation N/A D | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1889 |
1365.81 |
| CBX-322LE | $1,365.81 |
CAD
N/A
|
Gear Box Shape (L or T) N/A L Type | Speed Ratio N/A 1:2 | Shaft Orientation N/A E | Shaft Diameter N/A 3.484 in88.5 mm |
Internal ID
N/A
1890 |
1365.81 |