KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
251 - 275 of 2526 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-24LJ14 $114.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3060
114.84
KHG1.5-24LJ15 $114.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3061
114.84
KHG1.5-24R $76.46 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3062
76.46
KHG1.5-24RJ12 $103.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3064
103.58
KHG1.5-24RJ14 $114.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3065
114.84
KHG1.5-24RJ15 $114.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3066
114.84
KHG1.5-25L $80.27 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3067
80.27
KHG1.5-25LJ12 $107.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3069
107.12
KHG1.5-25LJ14 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3070
118.32
KHG1.5-25LJ15 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3071
118.32
KHG1.5-25LJ16 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3072
118.32
KHG1.5-25LJ17 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3073
118.32
KHG1.5-25R $80.27 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3074
80.27
KHG1.5-25RJ12 $107.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3076
107.12
KHG1.5-25RJ14 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3077
118.32
KHG1.5-25RJ15 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3078
118.32
KHG1.5-25RJ16 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3079
118.32
KHG1.5-25RJ17 $118.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3080
118.32
KHG1.5-26L $81.17 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3081
81.17
KHG1.5-26LJ12 $107.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3083
107.81
KHG1.5-26LJ14 $119.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3084
119.05
KHG1.5-26LJ15 $119.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3085
119.05
KHG1.5-26LJ16 $119.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3086
119.05
KHG1.5-26LJ17 $119.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3087
119.05
KHG1.5-26R $81.17 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3088
81.17
251 - 275 of 2526 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA